Heatshrink Set【1-119 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8011001990
8011001992
8011005990
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Shrinkage Shrink temperature
(°C)
Temperature range
(°C)
Type (manufacturer type)

21.29 €

119 Pieces Per Package

1 pack Available 3 Days 80110019902:1+200|+120-55 - +1258011001990

21.29 €

63 Pieces Per Package

1 pack Available 3 Days 80110019923:1+200|+90-8011001992

24.48 €

1 Available 3 Days 80110059902:1+200|+90-8011005990

Loading...

  1. 1

Basic information

Halogen-free No Heatshrink features Flame-retardant Material Polyolefin
Product type Heatshrink set RoHS-compliant Yes

Tech Support