Heatshrink with Adhesive

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6100030953
6100060953
6100080954
6100090953
6100120953
6100120954
6100160954
6100190953
6100240953
6100240954
6100320954
6100520954
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrinkage Wall thickness (post-shrinkage)
(mm)

3.93 €

1 Available 3 Days 6100030953313:10.40

5.01 €

1 Available 3 Days 6100060953623:10.50

6.28 €

1 Available 3 Days 6100080954824:10.50

6.84 €

1 Available 3 Days 6100090953933:10.50

8.40 €

1 Available 33 Days 61001209531243:10.60

8.40 €

1 Available 3 Days 61001209541234:10.50

9.99 €

1 Available 3 Days 61001609541644:10.60

11.61 €

1 Available 3 Days 61001909531963:10.60

15.87 €

1 Available 3 Days 61002409532483:10.70

16.93 €

1 Available 3 Days 61002409542464:10.60

22.35 €

1 Available 3 Days 61003209543284:10.70

27.85 €

1 Available 33 Days 610052095452134:10.70

Loading...

  1. 1

Basic information

Color Black Halogen-free No Heatshrink features Thin-walled|Flame-retardant
Material Polyolefin (processed. irradiated) Product type Heatshrink + adhesive RoHS-compliant Yes
Shrink temperature(°C) +200|+100 Type (manufacturer type) DERAY-IAKT

Tech Support