TRU COMPONENTS 737074 Ferrule set 0.50 mm² 2.50 mm² White, Grey, Red, Black【400 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

737074

Part Number
737074
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.45 €

400 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Colour White|Grey|Red|Black|Blue Connector features Assortment tin|+ ferrules Contact material Cathode copper. tin plated
Country colour code DIN Cross section (max.)(mm²) 2.5 Insulation type Partially insulated
Insulation material Polypropylene (PP) Manufacturer part # 737074 Min. cross section(mm²) 0.5
Product type Ferrule set RoHS-compliant Yes Type (manufacturer type) 737074

This page is TRU COMPONENTS 737074 Ferrule set 0.50 mm² 2.50 mm² White, Grey, Red, Black, part number 737074.
You can find the detail information about specifications and dimensions on part number 737074.

Tech Support