TRU COMPONENTS 739966 Ferrule set 4 mm² 16 mm² Grey, Yellow, Red, Blue 100【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

739966

Part Number
739966
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.45 €

100 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Colour Grey|Yellow|Red|Blue Connector features Assortment tin|+ ferrules Contact material Cathode copper. tin plated
Country colour code DIN Cross section (max.)(mm²) 16 Insulation type Partially insulated
Insulation material PVC Manufacturer part # 739966 Min. cross section(mm²) 4
Product type Ferrule set RoHS-compliant Yes Temperature range(°C) + 105
Type (manufacturer type) E 100 SS

This page is TRU COMPONENTS 739966 Ferrule set 4 mm² 16 mm² Grey, Yellow, Red, Blue 100, part number 739966.
You can find the detail information about specifications and dimensions on part number 739966.

Tech Support