N Connector (0405047/D)

N Connector 0405047/D
  • Volume Discount

Product Details:

Manufacturer part number: 0405047/D

Brand: BKL ELECTRONIC

Price: 6.84

Delivery time: 3 Days


Technical Data:

Cable category: RG 174 U

Case material: Brass nickel plated

Connector type: Socket. vertical vertical

Front panel thickness: 3 mm

Insulation material: PTFE


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0405047/D

Part Number
0405047/D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable category Case material Connector type Front panel thickness
(mm)
Insulation material Manufacturer part # Material (details) Max. frequency
(GHz)
Product type Temperature range
(°C)
Type (manufacturer type)

6.84 €

1 Available 3 Days RG 174 UBrass nickel platedSocket. vertical vertical3PTFE0405047/D-4TNC connector-0405047/D

Loading...

  1. 1

Basic information

Cable diameter(mm) 3.2 Connection (components) Crimp Impedance (integer)(Ω) 50
RoHS-compliant Yes

This page is N Connector, part number 0405047/D.
You can find the detail information about specifications and dimensions on part number 0405047/D.

Variation of this product

Part Number
0404015/D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable category Case material Connector type Front panel thickness
(mm)
Insulation material Manufacturer part # Material (details) Max. frequency
(GHz)
Product type Temperature range
(°C)
Type (manufacturer type)

7.88 €

1 Available 3 Days RG 58 C/U-Socket. straight3.5-0404015/DBrass. nickel plated6N connector-40 - +800404015/D

Tech Support