Blade connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

380205.67

Part Number
380205.67
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

AWG max. 18 AWG (min.) 20 Colour Metal
Connection angle(°) 90 Connector thickness(mm) 0.5 Connector width(mm) 4.8
Contact material Tin plated (phosphor bronze) Cross-section range 0.50 - 1 mm² Cross section (max.)(mm²) 1
Insulation type Not insulated Manufacturer part # 380205.67 Min. cross section(mm²) 0.5
Product type Blade receptacle Size 4.8 x 0.5 mm Type (manufacturer type) 380205.67
Type (misc.) Angled

This page is Blade connector, part number 380205.67.
You can find the detail information about specifications and dimensions on part number 380205.67.

Tech Support