Calibrator preesure

Calibrator preesure
[Specifications]
・Product type: TCalibrator
・Unit of measurement: Pressure|Voltage|Temperature

[Features]
・Automatic pressure generation and regulation to 300 psi
・Easily document the process using on-board test templates
・Automatic internal fine-pressure adjustment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4856882
4856894
4856907
4856976
4856983
4856990
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calibration range (thermometer)
(°C)
DC supply resolution
(mA)
Power supply Product size (length)
(mm)
Weight
(g)
Product size (length)
(cm)
Temperature accuarcy (details)
(%)

15,449.33 €

1 6 Days -50 to +1500.01Li-ion rechargeable battery (built-in)27.92950.0-0.01

15,449.33 €

1 12 Days -50 to +1500.01Li-ion rechargeable battery (included)27.92950.0-0.01

15,449.33 €

1 12 Days -50 to 1500.01Li-ion rechargeable battery (built-in)-2950.027.90.01

15,449.33 €

1 61 Days -50 to +1500.001Li-ion rechargeable battery (built-in)27.92950.0-0.1

15,449.33 €

1 54 Days -50 to +1500.001Li-ion rechargeable battery (built-in)-2950.027.90.01

15,449.33 €

1 12 Days -50 to +1500.01Li-ion rechargeable battery (built-in)27.92095000.0--

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Calibrator Unit of measurement Pressure|Voltage|Temperature
Product size (height)(cm) 7 Product size (width)(cm) 17.3

Tech Support