Configure

Sensor / Actuator Cable

Part number:

Still undefined. 44 possible part numbers found.
Quantity:

Part number list

Number of items

Max. temperature

(°C)

Min. temperature

(°C)

No. of pins (RJ)

Colour

Connection side A (sensors/actuators)

Connection side B (sensors/actuators)

Connector type

Cable colour

Cable length

(m)

Coding

IP rating

Jacket material

Manufacturer part #

Nominal voltage

(V AC)

Sensor/actuator cable features

Type (manufacturer type)

Minimum order quantity
+125
-40
3+PE
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
2
T
IP65/IP67/IP69K
PUR
934851309
50|60
-
RST 4T-723/2 M SW
1 pieces
+125
-40
3+PE
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
5
T
IP65/IP67/IP69K
PUR
934851310
50|60
-
RST 4T-723/5 M SW
1 pieces
+125
-40
3+PE
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
10
T
IP65/IP67/IP69K
PUR
934851311
50|60
-
RST 4T-723/10 M SW
1 pieces
+125
-40
3+PE
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
0.30
T
IP65/IP67/IP69K
PUR
934853013
50|60
-
RST 4T-RKT 4T-723/0.3 M
1 pieces
+125
-40
3+PE
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
0.60
T
IP65/IP67/IP69K
PUR
934853014
50|60
-
RST 4T-RKT 4T-723/0.6 M
1 pieces
+125
-40
3+PE
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
1
T
IP65/IP67/IP69K
PUR
934853015
50|60
-
RST 4T-RKT 4T-723/1 M
1 pieces
+125
-40
3+PE
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
2
T
IP65/IP67/IP69K
PUR
934853016
50|60
-
RST 4T-RKT 4T-723/2 M
1 pieces
+125
-40
3+PE
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
5
T
IP65/IP67/IP69K
PUR
934853017
50|60
-
RST 4T-RKT 4T-723/5 M
1 pieces
+125
-40
3+PE
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
10
T
IP65/IP67/IP69K
PUR
934853018
50|60
-
RST 4T-RKT 4T-723/10 M
1 pieces
+125
-40
3+PE
Blue
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
2
S
IP65/IP67/IP69K
PUR
934853081
600|600
Shielded
RSTS 4S-RKTS 4S-700/2 M
1 pieces
+125
-40
3+PE
Blue
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
5
S
IP65/IP67/IP69K
PUR
934853082
600|600
Shielded
RSTS 4S-RKTS 4S-700/5 M
1 pieces
+125
-40
3+PE
Blue
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
10
S
IP65/IP67/IP69K
PUR
934853083
600|600
Shielded
RSTS 4S-RKTS 4S-700/10 M
1 pieces
+80
-30
3+PE
Blue
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
2
S
IP65/67
PVC
934853084
600|600
Shielded
RSTS 4S-RKTS 4S-915/2 M
1 pieces
+80
-30
3+PE
Blue
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
5
S
IP65/67
PVC
934853085
600|600
Shielded
RSTS 4S-RKTS 4S-915/5 M
1 pieces
+80
-30
3+PE
Blue
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
10
S
IP65/67
PVC
934853086
600|600
Shielded
RSTS 4S-RKTS 4S-915/10 M
1 pieces
+125
-40
3+PE
Blue
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
0.30
T
IP65/IP67/IP69K
PUR
934853093
50|60
Shielded
RSTS 4T-RKTS 4T-722/0.3 M
1 pieces
+125
-40
3+PE
Blue
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
0.60
T
IP65/IP67/IP69K
PUR
934853094
50|60
Shielded
RSTS 4T-RKTS 4T-722/0.6 M
1 pieces
+125
-40
3+PE
Blue
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
1
T
IP65/IP67/IP69K
PUR
934853095
50|60
Shielded
RSTS 4T-RKTS 4T-722/1 M
1 pieces
+125
-40
3+PE
Blue
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
2
T
IP65/IP67/IP69K
PUR
934853096
50|60
Shielded
RSTS 4T-RKTS 4T-722/2 M
1 pieces
+125
-40
3+PE
Blue
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
5
T
IP65/IP67/IP69K
PUR
934853097
50|60
Shielded
RSTS 4T-RKTS 4T-722/5 M
1 pieces
+125
-40
3+PE
Blue
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
10
T
IP65/IP67/IP69K
PUR
934853098
50|60
Shielded
RSTS 4T-RKTS 4T-722/10 M
1 pieces
+125
-40
3+PE
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
2
S
IP65/IP67/IP69K
PUR
934853301
600|600
-
RST 4S-RKT 4S-703/2 M SW
1 pieces
+125
-40
3+PE
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
5
S
IP65/IP67/IP69K
PUR
934853302
600|600
-
RST 4S-RKT 4S-703/5 M SW
1 pieces
+125
-40
3+PE
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
10
S
IP65/IP67/IP69K
PUR
934853303
600|600
-
RST 4S-RKT 4S-703/10 M SW
1 pieces
+90
-40
3+PE
Black
M12 plug. straight
M12 socket. straight
Plug. straight|Socket. vertical vertical
Black
-
S
IP65/67
PVC
934853305
600|600
-
RST 4S-RKT 4S-733/5 M SW
1 pieces
+90
-40
3+PE
Black
M12 plug. straight
M12 socket. straight
Plug. straight|Socket. vertical vertical
Black
-
S
IP65/67
PVC
934853306
600|600
-
RST 4S-RKT 4S-733/10 M SW
1 pieces
+125
-40
3+PE
Black
M12 plug. straight
M12 socket. right angle
Plug. straight|Socket. right angle
-
2
S
IP65/IP67/IP69K
PUR
934853307
600|600
-
RST 4S-RKWT 4S-703/2 M SW
1 pieces
+125
-40
3+PE
Black
M12 plug. straight
M12 socket. right angle
Plug. straight|Socket. right angle
-
5
S
IP65/IP67/IP69K
PUR
934853308
600|600
-
RST 4S-RKWT 4S-703/5 M SW
1 pieces
+125
-40
3+PE
Black
M12 plug. straight
M12 socket. right angle
Plug. straight|Socket. right angle
-
10
S
IP65/IP67/IP69K
PUR
934853309
600|600
-
RST 4S-RKWT 4S-703/10 M SW
1 pieces
+90
-40
3+PE
Black
M12 plug. straight
M12 socket. right angle
Plug. straight|Socket. right angle
Black
2
S
IP65/67
PVC
934853310
600|600
-
RST 4S-RKWT 4S-733/2 M SW
1 pieces
+90
-40
3+PE
Black
M12 plug. straight
M12 socket. right angle
Plug. straight|Socket. right angle
Black
5
S
IP65/67
PVC
934853311
600|600
-
RST 4S-RKWT 4S-733/5 M SW
1 pieces
+90
-40
3+PE
Black
M12 plug. straight
M12 socket. right angle
Plug. straight|Socket. right angle
Black
10
S
IP65/67
PVC
934853312
600|600
-
RST 4S-RKWT 4S-733/10 M SW
1 pieces
+125
-40
4
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
-
0.30
T
IP65/IP67/IP69K
PUR
934853313
50|60
-
RST 4T-RKT 4T-723/0.3 M SW
1 pieces
+125
-40
4
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
-
0.60
T
IP65/IP67/IP69K
PUR
934853314
50|60
-
RST 4T-RKT 4T-723/0.6 M SW
1 pieces
+125
-40
4
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
-
1
T
IP65/IP67/IP69K
PUR
934853315
50|60
-
RST 4T-RKT 4T-723/1 M SW
1 pieces
+125
-40
4
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
2
T
IP65/IP67/IP69K
PUR
934853316
50|60
-
RST 4T-RKT 4T-723/2 M SW
1 pieces
+125
-40
4
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
5
T
IP65/IP67/IP69K
PUR
934853317
50|60
-
RST 4T-RKT 4T-723/5 M SW
1 pieces
+125
-40
4
Black
M12 socket. straight
M12 plug. straight
Plug. straight|Socket. straight
Black
10
T
IP65/IP67/IP69K
PUR
934853318
50|60
-
RST 4T-RKT 4T-723/10 M SW
1 pieces
+125
-40
4
Black
M12 socket. right angle
M12 plug. straight
Plug. straight|Socket. right angle
Black
0.30
T
IP65/IP67/IP69K
PUR
934853325
50|60
-
RST 4T-RKWT 4T-723/0.3 M SW
1 pieces
+125
-40
4
Black
M12 socket. right angle
M12 plug. straight
Plug. straight|Socket. right angle
Black
0.60
T
IP65/IP67/IP69K
PUR
934853326
50|60
-
RST 4T-RKWT 4T-723/0.6 M SW
1 pieces
+125
-40
4
Black
M12 socket. right angle
M12 plug. straight
Plug. straight|Socket. right angle
Black
1
T
IP65/IP67/IP69K
PUR
934853327
50|60
-
RST 4T-RKWT 4T-723/1 M SW
1 pieces
+125
-40
4
Black
M12 socket. right angle
M12 plug. straight
Plug. straight|Socket. right angle
Black
2
T
IP65/IP67/IP69K
PUR
934853328
50|60
-
RST 4T-RKWT 4T-723/2 M SW
1 pieces
+125
-40
4
Black
M12 socket. right angle
M12 plug. straight
Plug. straight|Socket. right angle
Black
5
T
IP65/IP67/IP69K
PUR
934853329
50|60
-
RST 4T-RKWT 4T-723/5 M SW
1 pieces
+125
-40
4
Black
M12 socket. right angle
M12 plug. straight
Plug. straight|Socket. right angle
Black
10
T
IP65/IP67/IP69K
PUR
934853330
50|60
-
RST 4T-RKWT 4T-723/10 M SW
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
30.00 €
( 35.70 € )
42 working days
37.51 €
( 44.64 € )
42 working days
54.20 €
( 64.50 € )
42 working days
52.03 €
( 61.92 € )
42 working days
53.11 €
( 63.20 € )
42 working days
56.36 €
( 67.07 € )
42 working days
60.69 €
( 72.22 € )
42 working days
82.77 €
( 98.50 € )
42 working days
91.49 €
( 108.87 € )
42 working days
87.13 €
( 103.68 € )
42 working days
104.57 €
( 124.44 € )
42 working days
119.83 €
( 142.60 € )
3 working days
82.77 €
( 98.50 € )
42 working days
93.68 €
( 111.48 € )
42 working days
100.21 €
( 119.25 € )
42 working days
60.69 €
( 72.22 € )
42 working days
62.87 €
( 74.82 € )
42 working days
78.43 €
( 93.33 € )
42 working days
84.96 €
( 101.10 € )
42 working days
87.13 €
( 103.68 € )
42 working days
119.83 €
( 142.60 € )
42 working days
60.69 €
( 72.22 € )
42 working days
71.55 €
( 85.14 € )
42 working days
91.49 €
( 108.87 € )
42 working days
69.37 €
( 82.55 € )
42 working days
82.77 €
( 98.50 € )
42 working days
60.69 €
( 72.22 € )
3 working days
71.55 €
( 85.14 € )
42 working days
91.49 €
( 108.87 € )
42 working days
58.53 €
( 69.65 € )
42 working days
69.37 €
( 82.55 € )
42 working days
82.77 €
( 98.50 € )
42 working days
52.03 €
( 61.92 € )
42 working days
53.11 €
( 63.20 € )
42 working days
58.53 €
( 69.65 € )
42 working days
60.69 €
( 72.22 € )
42 working days
71.55 €
( 85.14 € )
42 working days
91.49 €
( 108.87 € )
42 working days
52.03 €
( 61.92 € )
3 working days
53.11 €
( 63.20 € )
42 working days
56.36 €
( 67.07 € )
42 working days
60.69 €
( 72.22 € )
42 working days
71.55 €
( 85.14 € )
42 working days
91.49 €
( 108.87 € )
42 working days