Stranded Wire, H05V-K【5-100 Pieces Per Package】 (1502010/5)

Stranded Wire, H05V-K 1502010/5
  • Volume Discount

Product Details:

Manufacturer part number: 1502010/5

Brand: BKL ELECTRONIC

Price: 8.40

Delivery time: 3 Days


Technical Data:

Colour: Red

Manufacturer part #: 1502010/5

Type (manufacturer type): 1502010/5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1502010/5

Part Number
1502010/5
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part # Type (manufacturer type)

8.40 €

5 Pieces Per Package

1 pack Available 3 Days Red1502010/51502010/5

Loading...

  1. 1

Basic information

Cable features Flexible Cable type H05V-K Core layout feindrähtig nach VDE 0295 Klasse 5
Cross section (based on core number) (part 1 + 2) 1 x 0.75 mm² Cross section (each core) (part 1)(mm²) 0.75 No. of leads (part 1)(x) 1
Outside diameter(mm) 2.30 Packaged Yes Product type Strand
RoHS-compliant Yes Sold per metre No Insulation material PVC
Max. temperature range (fixed installation)(°C) +70 Max. temperature range (flexible installation)(°C) +70 Min. temperature range (fixed installation)(°C) -40
Min. temperature range (flexible installation)(°C) +5 Nominal voltage(V) 300 Nominal voltage U0(V) 500
Test voltage(V) 2000

This page is Stranded Wire, H05V-K, part number 1502010/5.
You can find the detail information about specifications and dimensions on part number 1502010/5.

Variation of this product

Part Number
1502010
1502010/10
1502010/25
1502010/50
1502011/10
1502011/5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Manufacturer part # Type (manufacturer type)

62.87 €

100 Pieces Per Package

1 pack Available 3 Days Red15020101502010

12.67 €

10 Pieces Per Package

1 pack Available 3 Days Red1502010/101502010/10

22.35 €

25 Pieces Per Package

1 pack Available 3 Days Red1502010/251502010/25

37.51 €

50 Pieces Per Package

1 pack Available 3 Days Red1502010/501502010/50

12.67 €

10 Pieces Per Package

1 pack Available 3 Days Orange1502011/101502011/10

7.88 €

5 Pieces Per Package

1 pack Available 3 Days Orange1502011/51502011/5

Tech Support