Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
45216 |
58078-3 |
69355 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with connectors | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
2,606.69 € | 1 | 12 Days | End connector | 2.10 | 45216 | 0.303 | 45216 | ||
1,083.48 € | 1 | 20 Days | 2.8 mm blade terminal receptacle|4.8 mm blade terminal receptacle|6.3 mm blade terminal receptacle | - | 58078-3 | - | 58078-3 | ||
2,869.95 € | 1 | Available | 12 Days | Ring terminal|Butt connector | 10.40 | 69355 | 6.70 | 69355 |
Loading...
Colour | Black | Product type | Crimping tool | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Compatible with connectors
Cross section (max.)(mm²)
Manufacturer part #
Min. cross section(mm²)
Type (manufacturer type)
Optional Attributes