RCBO【1-36 Pieces Per Package】

RCBO
  • Volume Discount
[Specifications]
・Product size (height)(mm): 80
・Number of pins: 2,4
・Operating voltage(V): 110,230

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5SU13246FA16
5SU13246KK82
5SU13246KX06
5SU13246KX13
5SU13246KX16
5SU13246KX20
5SU13246KX25
5SU13246KX40
5SU13247FA06
5SU13247FA25
5SU13247FA40
5SU13247KX06
5SU13247KX13
5SU13247KX16
5SU13247KX20
5SU13247KX25
5SU13247KX32
5SU13247KX40
5SU13446KK82
5SU13447KK82
5SU1354-4KK16
5SU13543KK06
5SU13543KK20
5SU13543KK25
5SU13544KK06
5SU13544KK20
5SU13544KK25
5SU13544KK32
5SU13546GV10
5SU13546GV16
5SU13547GV16
5SU13566GV10
5SU13566KK13
5SU13566KK32
5SU13566KK40
5SU13567GV10
5SU13567GV16
5SU14541KK16
5SU16246KK82
5SU16246WK82
5SU16247KK82
5SU16247WK82
5SU16446KK82
5SU16446WK82
5SU16447KK82
5SU16537KK25
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Differential current rating
(A)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Number of pins Operating voltage
(V)
Product size (depth)
(mm)
Product size (width)
(mm)
Product type Release characteristics RoHS-compliant Switch-off capacity Type (misc.)

123.24 €

1 24 Days 0.031623023022307054SwitchBJa10Switch-off description: without delay

1,406.16 €

1 98 Days 0.03125230230223070117SwitchBJa10Switch-off description: without delay

142.01 €

1 24 Days 0.03611011021107054SwitchBJa10Switch-off description: without delay

142.01 €

1 24 Days 0.031311011021107054SwitchBJa10Switch-off description: without delay

142.01 €

1 24 Days 0.031611011021107054SwitchBJa10Switch-off description: without delay

142.01 €

1 24 Days 0.032011011021107054SwitchBJa10Switch-off description: without delay

142.01 €

1 24 Days 0.032511011021107054SwitchBJa10Switch-off description: without delay

142.01 €

1 24 Days 0.0340110-2-7054SwitchBJa10Switch-off description: without delay

136.55 €

1 24 Days 0.03623023022307054SwitchCJa10Switch-off description: without delay

151.25 €

1 24 Days 0.0325230-2-7054SwitchCJa10Switch-off description: without delay

151.25 €

1 24 Days 0.0340230-2-7054SwitchCJa10Switch-off description: without delay

142.01 €

1 24 Days 0.03611011021107054SwitchCJa10Switch-off description: without delay

142.01 €

1 24 Days 0.0313110-2-7054SwitchCJa10Switch-off description: without delay

142.01 €

1 25 Days 0.031611011021107054SwitchCJa10Switch-off description: without delay

142.01 €

1 25 Days 0.032011011021107054SwitchCJa10Switch-off description: without delay

142.01 €

1 24 Days 0.0325110-2-7054SwitchCJa10Switch-off description: without delay

142.01 €

1 24 Days 0.033211011021107054SwitchCJa10Switch-off description: without delay

142.01 €

1 25 Days 0.034011011021107054SwitchCJa10Switch-off description: without delay

1,619.05 €

1 46 Days 0.03125400-4-70198SwitchBJa10Switch-off description: without delay

1,675.07 €

1 47 Days 0.03125400-4-70198SwitchCJa10Switch-off description: without delay

191.76 €

1 Available 3 Days 0.0316230----36RCBOC/10kA--Short-time delayed shut-off description: K

202.72 €

1 Available 25 Days 0.036230-2-7036SwitchBJa10Short-time delayed shut-off description: K

202.72 €

1 Available 24 Days 0.0320230-2-7036SwitchBJa10Short-time delayed shut-off description: K

219.16 €

1 Available 24 Days 0.0325230-2-7036SwitchBJa10Short-time delayed shut-off description: K

202.72 €

1 24 Days 0.03623023022307036SwitchCJa10Short-time delayed shut-off description: K

202.72 €

1 Available 24 Days 0.0320230-2-7036SwitchCJa10Short-time delayed shut-off description: K

202.72 €

1 24 Days 0.0325230-2-7036SwitchCJa10Short-time delayed shut-off description: K

219.16 €

1 Available 24 Days 0.033223023022307036SwitchCJa10Short-time delayed shut-off description: K

4,278.99 €

36 Pieces Per Package

1 pack 24 Days 0.031023023022307036SwitchBJa10Switch-off description: without delay

4,229.69 €

36 Pieces Per Package

1 pack 24 Days 0.0316230-2-7036SwitchBJa10Switch-off description: without delay

4,252.11 €

36 Pieces Per Package

1 pack 24 Days 0.031623023022307036SwitchCJa10Switch-off description: without delay

3,270.59 €

36 Pieces Per Package

1 pack 24 Days 0.0310230-2-7036SwitchBJa6Switch-off description: without delay

42.41 €

1 Available 3 Days 0.031323023022307036SwitchBJa6Switch-off description: without delay

54.37 €

1 Available 24 Days 0.033223023022307036SwitchBJa6Switch-off description: without delay

98.32 €

1 24 Days 0.034023023022307036SwitchBJa6Switch-off description: without delay

3,714.28 €

36 Pieces Per Package

1 pack 24 Days 0.0310230-2-7036SwitchCJa6Switch-off description: without delay

3,647.05 €

36 Pieces Per Package

1 pack 24 Days 0.031623023022307036SwitchCJa6Switch-off description: without delay

190.47 €

1 24 Days 0.116230-2-7036SwitchCJa10Switch-off description: without delay

924.37 €

1 98 Days 0.3125230-2-70-SwitchBJa10Switch-off description: without delay

1,645.93 €

1 46 Days 0.3125230-2-70198SwitchBJa10Switch-off description: Selective

924.37 €

1 98 Days 0.3125230-2-70-SwitchCJa10Switch-off description: without delay

1,657.15 €

1 98 Days 0.3125230-2-70198SwitchCJa10Switch-off description: Selective

1,103.64 €

1 46 Days 0.3125400-4-70-SwitchBJa10Switch-off description: without delay

1,903.64 €

1 46 Days 0.3125400-4-70198SwitchBJa10Switch-off description: Selective

1,164.15 €

1 46 Days 0.3125400-4-70198SwitchCJa10Switch-off description: without delay

219.16 €

1 Available 25 Days 0.325230-2-7036SwitchCJa4.5Switch-off description: without delay

Loading...

  1. 1

Basic information

Product size (height)(mm) 90

Tech Support