Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 22 working days

    RC Unit

    Part number:

    5SM23276
    Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    5SM23276
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    252.04 €
    ( 299.93 € )
    22 working days

    More Information

    Basic information

    [Specifications]
    ・Product type: RCCB
    ・Nominal current(A): 100
    ・Nominal voltage(V): 230
    ・Number of pins: 2

    Part number has been confirmed