DS201 RCBO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2CSR255140R1105

Part Number
2CSR255140R1105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension height(mm) 85 Dimension width(mm) 35 Dimension depth(mm) 73
Nominal current(A) 10 Nominal voltage(V) 230 Number of pins 2
Operating voltage(V AC) 230 Product type RCCB Release characteristics B
Type 2-pin 10/0.03 Differential current rating(A) 0.03

This page is DS201 RCBO, part number 2CSR255140R1105.
You can find the detail information about specifications and dimensions on part number 2CSR255140R1105.

Tech Support