F204 Residual Current Circuit Breaker

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2CSF204101R1400
2CSF204101R1630
2CSF204101R3400
2CSF204123R1630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Operating voltage
(V)
Operating voltage
(V AC)
RoHS-compliant Type Type (misc.) Differential current rating
(A)
Frequency
(Hz)
Nominal voltage
(V AC)

43.49 €

1 Available 3 Days ---40---230/400Yes4-pin 40 A 0.03Box0.0350230|400

80.67 €

1 3 Days 85706963230-230 - 400----0.03--

45.67 €

1 Available 3 Days 85706940230-230 - 400----0.3--

131.09 €

1 Available 20 Days 85706963230230 - 400-----0.03--

Loading...

  1. 1

Basic information

Number of pins 4 Product type RCCB Release characteristics A

Tech Support