Guide head

Guide head
  • Volume Discount
[Specifications]
・Product type: Spring guide head/set
・Head φ: 7, 10, 13mm
・Materials: Brass

[Features]
・With M5 inside thread
・Suitable for all lengths as well as for all Kabelmax-device
・Spring guide head set, each with 1 guide head (142140)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
142130
142132
142134
142140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.96 €

1 Available 8 Days

15.96 €

1 Available 8 Days

13.83 €

1 Available 8 Days

38.75 €

1 Available 3 Days

Loading...

  1. 1

Tech Support