Plastic Winding Rods / Length 5-25(m)

Plastic Winding Rods / Length 5-25(m)
  • Volume Discount
[Specifications]
・Product type: Winding rods
・Product size (length)(m): 5-25
・Product size (φ)(mm): 4

[Features]
・Made from stretched monofilament, with solid steel end pieces and additional lead spring
・Approx. 130 mm in length, cable lugs on both ends
・Material Ø 4 mm, tensile strength 900 N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
140052
140054
140056
140058
140060
140062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(m)

22.47 €

1 Available 3 Days 5

27.97 €

1 Available 3 Days 10

43.49 €

1 Available 3 Days 15

51.12 €

1 Available 6 Days 20

60.89 €

1 Available 6 Days 25

69.60 €

1 Available 6 Days -

Loading...

  1. 1

Basic information

Product size (Ø)(mm) 4

Tech Support