Fittings for Metallic Conduits and Metallic Overbraid

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

166-34706

Part Number
166-34706
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.53 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Angled Straight Colour Metal External thread M40
Manufacturer part # 166-34706 Max. temperature(°C) +300 Min. temperature(°C) -100
Product size (length)(mm) 570.80 Product type Hose tail RoHS-compliant Ja
Type (manufacturer type) SCSB40-SM-M40-NPB ML

This page is Fittings for Metallic Conduits and Metallic Overbraid, part number 166-34706.
You can find the detail information about specifications and dimensions on part number 166-34706.

Tech Support