Non-metallic conduits【10-50 Pieces Per Package】 (166-11109)

Non-metallic conduits 166-11109
  • Volume Discount

Product Details:

Manufacturer part number: 166-11109

Brand: HELLERMANN TYTON

Price: 283.12

Delivery time: 15 Days


Technical Data:

Inside diameter: 560.30 mm

Manufacturer part #: 166-11109

Max. temperature: - °C

Min. temperature: - °C

Outside diameter: 67.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

166-11109

Part Number
166-11109
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside diameter
(mm)
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Outside diameter
(mm)
Type (manufacturer type) Bend radius
(mm)

283.12 €

10 Pieces Per Package

1 pack Available 15 Days 560.30166-11109--67.2HG-SW67-PA6-BK130

Loading...

  1. 1

Basic information

Colour Black Conduit features halogen-free|UV-resistant|oil-resistant|highly flexible|Abrasion-resistant Material Polyamide 6
Product type Sleeving RoHS-compliant Ja Fire protection properties V2

This page is Non-metallic conduits, part number 166-11109.
You can find the detail information about specifications and dimensions on part number 166-11109.

Variation of this product

Part Number
166-11101
166-11106
166-11108
166-11117
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Inside diameter
(mm)
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Outside diameter
(mm)
Type (manufacturer type) Bend radius
(mm)

100.21 €

50 Pieces Per Package

1 pack Available 3 Days 80.20166-11101+120-4011.5HG-SW11-PA6-BK20

207.68 €

25 Pieces Per Package

1 pack Available 37 Days 280.10166-11106--34.5HG-SW34-PA6-BK60

147.05 €

10 Pieces Per Package

1 pack Available 36 Days 470.20166-11108--54.5HG-SW54-PA6-BK80

229.55 €

50 Pieces Per Package

1 pack Available 30 Days 190.10166-11117--25.0HG-SW25-PA6-BK50

Tech Support