Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RS70061FE00 |
3RS70062FW00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | Type (manufacturer type) | ||
---|---|---|---|---|---|---|---|
296.92 € | 1 | 12 Days | Screws | 24 | 3 RS 7006-1 FE 00 | ||
323.81 € | 1 | 11 Days | Spring-loaded terminal | - | 3 RS 7006-2 FW 00 |
Loading...
Product type | Iso transformer | Product size (height)(mm) | 93 | Product size (length)(mm) | 72.5 |
---|---|---|---|---|---|
Product size (width)(mm) | 17.5 | Min. Ambient temperature(°C) | -25 | Max. Ambient temperature(°C) | +60 |
Input resistance(Ω) | 100 | Input signal (voltage) | 20 V | Input signal (current) | 20 mA |
Input signal (current) (max.)(mA) | 20 | Input signal (voltage) (max.)(V) | 20 | Load | 500 Ω |
Max. cross section (inflexible)(mm²) | 2.5 | Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (flexible)(mm²) | 0.25 |
Output (current) | 0.25 | Output (voltage) | 20 mA | RoHS-compliant | 10 V |
Supply voltage (num.)(V AC) | Ja |