PLC Cable (AFP0521COLD)

PLC Cable AFP0521COLD
  • Volume Discount

Product Details:

Manufacturer part number: AFP0521COLD

Brand: PANASONIC

Price: 35.36

Delivery time: 3 Days


Technical Data:

Manufacturer part #: AFP0521COLD

Type (manufacturer type): AFP 0521 COLD


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AFP0521COLD

Part Number
AFP0521COLD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

35.36 €

1 Available 3 Days AFP0521COLDAFP 0521 COLD

Loading...

  1. 1

Basic information

Certification EN 50 178. IEC/EN 60947. UL. CSA Connection 0.2 - 0.25 mm². flexible/0.2 - 4.0 mm². rigid Fitting type (details) On top-hat rail to DIN 50 022. 35 mm or screw-mounting with equipment feet ZB4-101-GF1
Interference suppression EN 55 011/55 022 class B Product type PLC cable

This page is PLC Cable, part number AFP0521COLD.
You can find the detail information about specifications and dimensions on part number AFP0521COLD.

Variation of this product

Part Number
AFPXCABUSB2D
CABMINIUSB5D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

9.99 €

1 Available 3 Days AFPXCABUSB2DAFPXCABUSB 2D

8.93 €

1 Available 3 Days CABMINIUSB5DCABMINIUSB 5D

Tech Support