End holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E-WS-01P-11-00A(H)

Part Number
E-WS-01P-11-00A(H)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.73 €

1 Available 13 Days

Loading...

  1. 1

Basic information

Colour Grey Manufacturer part # E-WS-01P-11-00A(H) Product size (height)(mm) 32.5
Product size (width)(mm) 10 Product size (length)(mm) 43.5 Product type End piece
RoHS-compliant ja Type (manufacturer type) E-WS-01P-11-00A(H)

This page is End holder, part number E-WS-01P-11-00A(H).
You can find the detail information about specifications and dimensions on part number E-WS-01P-11-00A(H).

Tech Support