Label holder for DIN rail / terminal block

Label holder for DIN rail / terminal block
  • Volume Discount
[Specifications]
・Product type: Label holder
・Colour: Grey

Terminal Blocks Marker, gray, Width:15.6mm, Number of positions: 1. Common mounting foot for NS35 DIN rail.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DBE-1-01P-11-00A(H)

Part Number
DBE-1-01P-11-00A(H)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.01 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Grey Manufacturer part # DBE-1-01P-11-00A(H) Product size (height)(mm) 45.3
Product size (width)(mm) 15.6 Product size (length)(mm) 44 Product type Label holder
RoHS-compliant ja Type (manufacturer type) DBE-1-01P-11-00A(H)

This page is Label holder for DIN rail / terminal block, part number DBE-1-01P-11-00A(H).
You can find the detail information about specifications and dimensions on part number DBE-1-01P-11-00A(H).

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360