• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Earth ground meter

Earth ground meter
  • Volume Discount

Product Details:

Manufacturer part number: 4829515

Brand: FLUKE

Price: 2,649.80

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4829515

Part Number
4829515
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,649.80 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Data storage 32760 Display (test equipment) Digital
Measuring type Clamp Product size (height)(mm) 283 Product size (width)(mm) 105
Product size (length)(mm) 48 Product type Earth ground meter Reading category CAT III 1000 V|CAT IV 600 V
Weight(g) 880 Power supply (details)(V DC) 6 Reading range - resistance(Ω) 0.025 - 1500

This page is Earth ground meter, part number 4829515.
You can find the detail information about specifications and dimensions on part number 4829515.

Tech Support