Braided Hose

Click on this image to zoom in.

Click on this image to zoom in.

Braided Hose

Standard Unit Price:
0.48
Shipping Days:
4 Days

Hollow-braid hose for the protection of cables.

Part Number
Colour

Refine by

  • Black
  • Natural colour
  • Clear
Fire resistance in accordance with UL94

Refine by

  • V2
  • Clear
Nominal diameter(mm)

Refine by

  • 3
  • 6
  • 8
  • 10
  • 12
  • 14
  • Clear
Bundle diameter(mm)

Refine by

  • 12|12
  • 50|50
  • 70|70
  • 100|100
  • 120|120
  • 140|140
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Black
-
12
120|120
4 Days
1.25

2588500000
Part Number : 2588500000
Shipping Days 4 Days
Standard Unit Price 1.25

Specificationtitle

  • Colour
    Black
  • Fire resistance in accordance with UL94
    -
  • Nominal diameter(mm)
    12
  • Bundle diameter(mm)
    120|120
Black
-
10
100|100
4 Days
0.86

2588520000
Part Number : 2588520000
Shipping Days 4 Days
Standard Unit Price 0.86

Specificationtitle

  • Colour
    Black
  • Fire resistance in accordance with UL94
    -
  • Nominal diameter(mm)
    10
  • Bundle diameter(mm)
    100|100
Black
-
8
70|70
4 Days
0.77

2588550000
Part Number : 2588550000
Shipping Days 4 Days
Standard Unit Price 0.77

Specificationtitle

  • Colour
    Black
  • Fire resistance in accordance with UL94
    -
  • Nominal diameter(mm)
    8
  • Bundle diameter(mm)
    70|70
Black
-
6
50|50
4 Days
0.66

2588570000
Part Number : 2588570000
Shipping Days 4 Days
Standard Unit Price 0.66

Specificationtitle

  • Colour
    Black
  • Fire resistance in accordance with UL94
    -
  • Nominal diameter(mm)
    6
  • Bundle diameter(mm)
    50|50
Black
-
3
12|12
4 Days
0.48

2588590000
Part Number : 2588590000
Shipping Days 4 Days
Standard Unit Price 0.48

Specificationtitle

  • Colour
    Black
  • Fire resistance in accordance with UL94
    -
  • Nominal diameter(mm)
    3
  • Bundle diameter(mm)
    12|12
-
V2
12
120|120
4 Days
1.98

2588620000
Part Number : 2588620000
Shipping Days 4 Days
Standard Unit Price 1.98

Specificationtitle

  • Colour
    -
  • Fire resistance in accordance with UL94
    V2
  • Nominal diameter(mm)
    12
  • Bundle diameter(mm)
    120|120
-
V2
10
100|100
4 Days
1.32

2588640000
Part Number : 2588640000
Shipping Days 4 Days
Standard Unit Price 1.32

Specificationtitle

  • Colour
    -
  • Fire resistance in accordance with UL94
    V2
  • Nominal diameter(mm)
    10
  • Bundle diameter(mm)
    100|100
-
V2
6
50|50
4 Days
0.72

2588670000
Part Number : 2588670000
Shipping Days 4 Days
Standard Unit Price 0.72

Specificationtitle

  • Colour
    -
  • Fire resistance in accordance with UL94
    V2
  • Nominal diameter(mm)
    6
  • Bundle diameter(mm)
    50|50
-
V2
3
12|12
4 Days
0.62

2588690000
Part Number : 2588690000
Shipping Days 4 Days
Standard Unit Price 0.62

Specificationtitle

  • Colour
    -
  • Fire resistance in accordance with UL94
    V2
  • Nominal diameter(mm)
    3
  • Bundle diameter(mm)
    12|12
Natural colour
-
14
140|140
4 Days
1.63

2588710000
Part Number : 2588710000
Shipping Days 4 Days
Standard Unit Price 1.63

Specificationtitle

  • Colour
    Natural colour
  • Fire resistance in accordance with UL94
    -
  • Nominal diameter(mm)
    14
  • Bundle diameter(mm)
    140|140
Natural colour
-
12
120|120
4 Days
1.25

2588740000
Part Number : 2588740000
Shipping Days 4 Days
Standard Unit Price 1.25

Specificationtitle

  • Colour
    Natural colour
  • Fire resistance in accordance with UL94
    -
  • Nominal diameter(mm)
    12
  • Bundle diameter(mm)
    120|120
Natural colour
-
10
100|100
4 Days
0.86

2588760000
Part Number : 2588760000
Shipping Days 4 Days
Standard Unit Price 0.86

Specificationtitle

  • Colour
    Natural colour
  • Fire resistance in accordance with UL94
    -
  • Nominal diameter(mm)
    10
  • Bundle diameter(mm)
    100|100
Natural colour
-
8
70|70
4 Days
0.77

2588780000
Part Number : 2588780000
Shipping Days 4 Days
Standard Unit Price 0.77

Specificationtitle

  • Colour
    Natural colour
  • Fire resistance in accordance with UL94
    -
  • Nominal diameter(mm)
    8
  • Bundle diameter(mm)
    70|70
Natural colour
-
6
50|50
4 Days
0.66

2588810000
Part Number : 2588810000
Shipping Days 4 Days
Standard Unit Price 0.66

Specificationtitle

  • Colour
    Natural colour
  • Fire resistance in accordance with UL94
    -
  • Nominal diameter(mm)
    6
  • Bundle diameter(mm)
    50|50
Natural colour
-
3
12|12
4 Days
0.48

2588830000
Part Number : 2588830000
Shipping Days 4 Days
Standard Unit Price 0.48

Specificationtitle

  • Colour
    Natural colour
  • Fire resistance in accordance with UL94
    -
  • Nominal diameter(mm)
    3
  • Bundle diameter(mm)
    12|12

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support