Relay Module, TERMSERIES

Click on this image to zoom in.

Click on this image to zoom in.

Relay Module, TERMSERIES

Standard Unit Price:
11.52
Shipping Days:
9 Days

Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.

Basic Specifications

  • With forced-guided contacts
    false
  • Degree of protection (IP)
    IP20
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • With LED indication
    true
Part Number
With detachable clamps

Refine by

  • false
  • Clear
Voltage type for actuating

Refine by

  • AC
  • AC/DC
  • DC
  • Clear
Drive, polarization

Refine by

  • Polarity free
  • Polarized
  • Clear
Drive, switching attitude

Refine by

  • Mono stable
  • Clear
Number of contacts as normally closed contact

Refine by

  • 0
  • Clear
Number of contacts as normally open contact

Refine by

  • 0
  • 1
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
false
DC
Polarity free
Mono stable
0
0
79 Days
13.20

2614820000
Part Number : 2614820000
Shipping Days 79 Days
Standard Unit Price 13.20

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    4|6
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
0
79 Days
13.20

2614830000
Part Number : 2614830000
Shipping Days 79 Days
Standard Unit Price 13.20

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    4|6
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
0
79 Days
16.00

2614840000
Part Number : 2614840000
Shipping Days 79 Days
Standard Unit Price 16.00

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    4|6
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
18.65

2617830000
Part Number : 2617830000
Shipping Days 79 Days
Standard Unit Price 18.65

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    207|253
  • Rated control supply voltage Us at AC 60HZ(V)
    207|253
  • Rated control supply voltage Us at DC(V)
    207|253
  • With LED indication
    true
false
AC
Polarity free
Mono stable
0
0
79 Days
22.25

2617840000
Part Number : 2617840000
Shipping Days 79 Days
Standard Unit Price 22.25

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    108|132
  • Rated control supply voltage Us at AC 60HZ(V)
    108|132
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
AC
Polarity free
Mono stable
0
0
79 Days
22.25

2617850000
Part Number : 2617850000
Shipping Days 79 Days
Standard Unit Price 22.25

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    207|253
  • Rated control supply voltage Us at AC 60HZ(V)
    207|253
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
DC
Polarity free
Mono stable
0
0
79 Days
13.20

2617860000
Part Number : 2617860000
Shipping Days 79 Days
Standard Unit Price 13.20

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    9.6|14.4
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
18.65

2617870000
Part Number : 2617870000
Shipping Days 79 Days
Standard Unit Price 18.65

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    54|66
  • Rated control supply voltage Us at AC 60HZ(V)
    54|66
  • Rated control supply voltage Us at DC(V)
    54|66
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
14.80

2617880000
Part Number : 2617880000
Shipping Days 79 Days
Standard Unit Price 14.80

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    21.6|26.4
  • Rated control supply voltage Us at AC 60HZ(V)
    21.6|26.4
  • Rated control supply voltage Us at DC(V)
    21.6|26.4
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
18.65

2617890000
Part Number : 2617890000
Shipping Days 79 Days
Standard Unit Price 18.65

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    43.2|52.8
  • Rated control supply voltage Us at AC 60HZ(V)
    43.2|52.8
  • Rated control supply voltage Us at DC(V)
    43.2|52.8
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
18.65

2617900000
Part Number : 2617900000
Shipping Days 79 Days
Standard Unit Price 18.65

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    108|132
  • Rated control supply voltage Us at AC 60HZ(V)
    108|132
  • Rated control supply voltage Us at DC(V)
    108|132
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
19.05

2617910000
Part Number : 2617910000
Shipping Days 79 Days
Standard Unit Price 19.05

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    21.6|26.4
  • Rated control supply voltage Us at AC 60HZ(V)
    21.6|26.4
  • Rated control supply voltage Us at DC(V)
    21.6|26.4
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
1
79 Days
22.40

2617930000
Part Number : 2617930000
Shipping Days 79 Days
Standard Unit Price 22.40

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    28.8|28.8
  • With LED indication
    true
false
AC
Polarity free
Mono stable
0
0
79 Days
23.20

2617950000
Part Number : 2617950000
Shipping Days 79 Days
Standard Unit Price 23.20

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    207|253
  • Rated control supply voltage Us at AC 60HZ(V)
    207|253
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
19.60

2617960000
Part Number : 2617960000
Shipping Days 79 Days
Standard Unit Price 19.60

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    43.2|52.8
  • Rated control supply voltage Us at AC 60HZ(V)
    43.2|52.8
  • Rated control supply voltage Us at DC(V)
    43.2|52.8
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
19.75

2617970000
Part Number : 2617970000
Shipping Days 79 Days
Standard Unit Price 19.75

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    54|66
  • Rated control supply voltage Us at AC 60HZ(V)
    54|66
  • Rated control supply voltage Us at DC(V)
    54|66
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
0
9 Days
12.40

2618000000
Part Number : 2618000000
Shipping Days 9 Days
Standard Unit Price 12.40

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
18.65

2618010000
Part Number : 2618010000
Shipping Days 79 Days
Standard Unit Price 18.65

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    108|132
  • Rated control supply voltage Us at AC 60HZ(V)
    108|132
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
0
79 Days
12.40

2618020000
Part Number : 2618020000
Shipping Days 79 Days
Standard Unit Price 12.40

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    19.2|28.8
  • With LED indication
    true
false
AC
Polarity free
Mono stable
0
0
79 Days
23.20

2618030000
Part Number : 2618030000
Shipping Days 79 Days
Standard Unit Price 23.20

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    108|132
  • Rated control supply voltage Us at AC 60HZ(V)
    108|132
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
0
79 Days
16.65

2618040000
Part Number : 2618040000
Shipping Days 79 Days
Standard Unit Price 16.65

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    9.6|14.4
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
9 Days
18.65

2618050000
Part Number : 2618050000
Shipping Days 9 Days
Standard Unit Price 18.65

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    207|253
  • Rated control supply voltage Us at AC 60HZ(V)
    207|253
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
0
79 Days
13.75

2618060000
Part Number : 2618060000
Shipping Days 79 Days
Standard Unit Price 13.75

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    4|6
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
19.35

2618070000
Part Number : 2618070000
Shipping Days 79 Days
Standard Unit Price 19.35

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    54|66
  • Rated control supply voltage Us at AC 60HZ(V)
    54|66
  • Rated control supply voltage Us at DC(V)
    54|66
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
19.35

2618080000
Part Number : 2618080000
Shipping Days 79 Days
Standard Unit Price 19.35

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    108|132
  • Rated control supply voltage Us at AC 60HZ(V)
    108|132
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
1
79 Days
18.80

2618090000
Part Number : 2618090000
Shipping Days 79 Days
Standard Unit Price 18.80

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    28.8|28.8
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
0
79 Days
15.92

2618100000
Part Number : 2618100000
Shipping Days 79 Days
Standard Unit Price 15.92

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    19.2|28.8
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
0
79 Days
13.05

2618110000
Part Number : 2618110000
Shipping Days 79 Days
Standard Unit Price 13.05

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
0
79 Days
13.75

2618120000
Part Number : 2618120000
Shipping Days 79 Days
Standard Unit Price 13.75

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
0
79 Days
16.65

2618130000
Part Number : 2618130000
Shipping Days 79 Days
Standard Unit Price 16.65

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    4|6
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
18.65

2618140000
Part Number : 2618140000
Shipping Days 79 Days
Standard Unit Price 18.65

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    54|66
  • Rated control supply voltage Us at AC 60HZ(V)
    54|66
  • Rated control supply voltage Us at DC(V)
    54|66
  • With LED indication
    true
false
AC
Polarity free
Mono stable
0
0
79 Days
22.25

2618150000
Part Number : 2618150000
Shipping Days 79 Days
Standard Unit Price 22.25

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    108|132
  • Rated control supply voltage Us at AC 60HZ(V)
    108|132
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
15.52

2618160000
Part Number : 2618160000
Shipping Days 79 Days
Standard Unit Price 15.52

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    21.6|26.4
  • Rated control supply voltage Us at AC 60HZ(V)
    21.6|26.4
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
19.35

2618170000
Part Number : 2618170000
Shipping Days 79 Days
Standard Unit Price 19.35

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    43.2|52.8
  • Rated control supply voltage Us at AC 60HZ(V)
    43.2|52.8
  • Rated control supply voltage Us at DC(V)
    43.2|52.8
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
0
79 Days
13.20

2618180000
Part Number : 2618180000
Shipping Days 79 Days
Standard Unit Price 13.20

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
AC
Polarity free
Mono stable
0
0
79 Days
24.72

2618190000
Part Number : 2618190000
Shipping Days 79 Days
Standard Unit Price 24.72

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    218.5|241.5
  • Rated control supply voltage Us at AC 60HZ(V)
    218.5|241.5
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
AC
Polarity free
Mono stable
0
0
79 Days
22.25

2618200000
Part Number : 2618200000
Shipping Days 79 Days
Standard Unit Price 22.25

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    207|253
  • Rated control supply voltage Us at AC 60HZ(V)
    207|253
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
19.35

2618210000
Part Number : 2618210000
Shipping Days 79 Days
Standard Unit Price 19.35

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    207|253
  • Rated control supply voltage Us at AC 60HZ(V)
    207|253
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
14.80

2618220000
Part Number : 2618220000
Shipping Days 79 Days
Standard Unit Price 14.80

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    21.6|26.4
  • Rated control supply voltage Us at AC 60HZ(V)
    21.6|26.4
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
1
79 Days
12.40

2618230000
Part Number : 2618230000
Shipping Days 79 Days
Standard Unit Price 12.40

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    19.2|28.8
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
18.65

2618240000
Part Number : 2618240000
Shipping Days 79 Days
Standard Unit Price 18.65

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    43.2|52.8
  • Rated control supply voltage Us at AC 60HZ(V)
    43.2|52.8
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
20.65

2618260000
Part Number : 2618260000
Shipping Days 79 Days
Standard Unit Price 20.65

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    218.5|241.5
  • Rated control supply voltage Us at AC 60HZ(V)
    218.5|241.5
  • Rated control supply voltage Us at DC(V)
    218.5|241.5
  • With LED indication
    true
false
AC
Polarity free
Mono stable
0
0
79 Days
25.20

2618270000
Part Number : 2618270000
Shipping Days 79 Days
Standard Unit Price 25.20

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    108|132
  • Rated control supply voltage Us at AC 60HZ(V)
    108|132
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
20.65

2618280000
Part Number : 2618280000
Shipping Days 79 Days
Standard Unit Price 20.65

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    108|132
  • Rated control supply voltage Us at AC 60HZ(V)
    108|132
  • Rated control supply voltage Us at DC(V)
    108|132
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
19.05

2618290000
Part Number : 2618290000
Shipping Days 79 Days
Standard Unit Price 19.05

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    54|66
  • Rated control supply voltage Us at AC 60HZ(V)
    54|66
  • Rated control supply voltage Us at DC(V)
    54|66
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
20.08

2618300000
Part Number : 2618300000
Shipping Days 79 Days
Standard Unit Price 20.08

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    218.5|241.5
  • Rated control supply voltage Us at AC 60HZ(V)
    218.5|241.5
  • Rated control supply voltage Us at DC(V)
    218.5|241.5
  • With LED indication
    true
false
DC
Polarized
Mono stable
0
0
79 Days
16.55

2618310000
Part Number : 2618310000
Shipping Days 79 Days
Standard Unit Price 16.55

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    9.6|14.4
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
18.25

2618320000
Part Number : 2618320000
Shipping Days 79 Days
Standard Unit Price 18.25

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    21.6|26.4
  • Rated control supply voltage Us at AC 60HZ(V)
    21.6|26.4
  • Rated control supply voltage Us at DC(V)
    21.6|26.4
  • With LED indication
    true
false
AC
Polarity free
Mono stable
0
0
79 Days
24.15

2618330000
Part Number : 2618330000
Shipping Days 79 Days
Standard Unit Price 24.15

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    218.5|241.5
  • Rated control supply voltage Us at AC 60HZ(V)
    218.5|241.5
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true
false
AC/DC
Polarity free
Mono stable
0
0
79 Days
19.35

2618360000
Part Number : 2618360000
Shipping Days 79 Days
Standard Unit Price 19.35

Specificationtitle

  • With detachable clamps
    false
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.8
  • Height(mm)
    89.4
  • Depth(mm)
    87.8
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    54|66
  • Rated control supply voltage Us at AC 60HZ(V)
    54|66
  • Rated control supply voltage Us at DC(V)
    54|66
  • With LED indication
    true

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support