Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Communication
Hubs
Hubs
Network Switch, Unmanaged, Fast Ethernet
Previous page
Next page
Catalog
WEIDMUELLER
Network Switch, Unmanaged, Fast Ethernet
Configure:
6
No item specifications selected
Clear all
Degree of protection (IP)
IP30
IP67
Mounting method
DIN rail (top hat rail)
Surface mounted (plaster)
Width(mm)
26.1
41
60
96.4
Height(mm)
95
108.5
115
125
Depth(mm)
29.6
70
84
90
154
Number of max. stackable switches
0
Expected shipping days
All
Within 9 working days
Within 92 working days