Shield Connection Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Shield Connection Terminal

Standard Unit Price:
0.31
Shipping Days:
9 Days

Terminal with large contact area for shielding the connector.

Basic Specifications

  • Type of electric connection
    -
Part Number
Mounting method

Refine by

  • -
  • Busbar
  • C-profile
  • Direct mounting
  • Clear
Height(mm)

Refine by

  • 18
  • 18.5
  • 22
  • 25
  • 26
  • 26.5
  • 32
  • 35.5
  • 50
  • 50.5
  • 67.5
  • Clear
Operation temperature(°C)

Refine by

  • -25|105
  • -|-
  • Clear
Width/grid dimension(mm)

Refine by

  • 2.1
  • 13.2
  • 14.4
  • 14.5
  • 15
  • 20.1
  • 20.5
  • 21.1
  • 23.6
  • 24
  • 25
  • 33.25
  • 33.5
  • 34.5
  • 35
  • 37.5
  • 39.6
  • 42.7
  • Clear
Permitted cable diameter(mm)

Refine by

  • 6|6
  • 8|8
  • 10|10
  • 13.5|13.5
  • 15|15
  • 20|20
  • 28|28
  • 32|32
  • 37|37
  • -|-
  • Clear
Explosion-tested version 'Ex e'

Refine by

  • false
  • true
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Direct mounting
26.5
-|-
15
-|-
false
16 Days
0.31

0635900000
Part Number : 0635900000
Shipping Days 16 Days
Standard Unit Price 0.31

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    26.5
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    15
  • Permitted cable diameter(mm)
    -|-
  • Explosion-tested version 'Ex e'
    false
Direct mounting
26.5
-|-
15
-|-
false
16 Days
0.31

0635960000
Part Number : 0635960000
Shipping Days 16 Days
Standard Unit Price 0.31

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    26.5
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    15
  • Permitted cable diameter(mm)
    -|-
  • Explosion-tested version 'Ex e'
    false
C-profile
22
-|-
20.1
13.5|13.5
false
9 Days
9.60

1167850000
Part Number : 1167850000
Shipping Days 9 Days
Standard Unit Price 9.60

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    C-profile
  • Height(mm)
    22
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    20.1
  • Permitted cable diameter(mm)
    13.5|13.5
  • Explosion-tested version 'Ex e'
    false
-
50.5
-|-
34.5
32|32
false
23 Days
11.92

1252490000
Part Number : 1252490000
Shipping Days 23 Days
Standard Unit Price 11.92

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    -
  • Height(mm)
    50.5
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    34.5
  • Permitted cable diameter(mm)
    32|32
  • Explosion-tested version 'Ex e'
    false
-
50.5
-|-
25
20|20
false
9 Days
10.80

1252510000
Part Number : 1252510000
Shipping Days 9 Days
Standard Unit Price 10.80

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    -
  • Height(mm)
    50.5
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    25
  • Permitted cable diameter(mm)
    20|20
  • Explosion-tested version 'Ex e'
    false
-
50.5
-|-
20.5
13.5|13.5
false
9 Days
8.40

1252520000
Part Number : 1252520000
Shipping Days 9 Days
Standard Unit Price 8.40

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    -
  • Height(mm)
    50.5
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    20.5
  • Permitted cable diameter(mm)
    13.5|13.5
  • Explosion-tested version 'Ex e'
    false
-
50
-|-
14.5
8|8
false
9 Days
7.52

1252530000
Part Number : 1252530000
Shipping Days 9 Days
Standard Unit Price 7.52

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    -
  • Height(mm)
    50
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    14.5
  • Permitted cable diameter(mm)
    8|8
  • Explosion-tested version 'Ex e'
    false
-
32
-|-
34.5
32|32
false
23 Days
17.75

1252540000
Part Number : 1252540000
Shipping Days 23 Days
Standard Unit Price 17.75

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    -
  • Height(mm)
    32
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    34.5
  • Permitted cable diameter(mm)
    32|32
  • Explosion-tested version 'Ex e'
    false
-
26
-|-
25
20|20
false
23 Days
12.72

1252550000
Part Number : 1252550000
Shipping Days 23 Days
Standard Unit Price 12.72

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    -
  • Height(mm)
    26
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    25
  • Permitted cable diameter(mm)
    20|20
  • Explosion-tested version 'Ex e'
    false
Direct mounting
67.5
-25|105
35
8|8
false
37 Days
48.48

1402830000
Part Number : 1402830000
Shipping Days 37 Days
Standard Unit Price 48.48

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    67.5
  • Operation temperature(°C)
    -25|105
  • Width/grid dimension(mm)
    35
  • Permitted cable diameter(mm)
    8|8
  • Explosion-tested version 'Ex e'
    false
Direct mounting
67.5
-25|105
39.6
20|20
false
22 Days
49.75

1403050000
Part Number : 1403050000
Shipping Days 22 Days
Standard Unit Price 49.75

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    67.5
  • Operation temperature(°C)
    -25|105
  • Width/grid dimension(mm)
    39.6
  • Permitted cable diameter(mm)
    20|20
  • Explosion-tested version 'Ex e'
    false
Direct mounting
67.5
-25|105
37.5
13.5|13.5
false
22 Days
49.75

1403060000
Part Number : 1403060000
Shipping Days 22 Days
Standard Unit Price 49.75

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    67.5
  • Operation temperature(°C)
    -25|105
  • Width/grid dimension(mm)
    37.5
  • Permitted cable diameter(mm)
    13.5|13.5
  • Explosion-tested version 'Ex e'
    false
Direct mounting
67.5
-25|105
35
8|8
false
22 Days
49.75

1403070000
Part Number : 1403070000
Shipping Days 22 Days
Standard Unit Price 49.75

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    67.5
  • Operation temperature(°C)
    -25|105
  • Width/grid dimension(mm)
    35
  • Permitted cable diameter(mm)
    8|8
  • Explosion-tested version 'Ex e'
    false
Direct mounting
67.5
-25|105
39.6
20|20
false
30 Days
48.48

1403080000
Part Number : 1403080000
Shipping Days 30 Days
Standard Unit Price 48.48

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    67.5
  • Operation temperature(°C)
    -25|105
  • Width/grid dimension(mm)
    39.6
  • Permitted cable diameter(mm)
    20|20
  • Explosion-tested version 'Ex e'
    false
Direct mounting
67.5
-25|105
37.5
13.5|13.5
false
30 Days
48.48

1403090000
Part Number : 1403090000
Shipping Days 30 Days
Standard Unit Price 48.48

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    67.5
  • Operation temperature(°C)
    -25|105
  • Width/grid dimension(mm)
    37.5
  • Permitted cable diameter(mm)
    13.5|13.5
  • Explosion-tested version 'Ex e'
    false
Direct mounting
22
-|-
20.5
13.5|13.5
true
9 Days
6.00

1592810000
Part Number : 1592810000
Shipping Days 9 Days
Standard Unit Price 6.00

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    22
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    20.5
  • Permitted cable diameter(mm)
    13.5|13.5
  • Explosion-tested version 'Ex e'
    true
Busbar
18.5
-|-
14.5
8|8
true
9 Days
5.28

1600480000
Part Number : 1600480000
Shipping Days 9 Days
Standard Unit Price 5.28

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Busbar
  • Height(mm)
    18.5
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    14.5
  • Permitted cable diameter(mm)
    8|8
  • Explosion-tested version 'Ex e'
    true
Busbar
26
-|-
24
20|20
true
9 Days
7.20

1600490000
Part Number : 1600490000
Shipping Days 9 Days
Standard Unit Price 7.20

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Busbar
  • Height(mm)
    26
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    24
  • Permitted cable diameter(mm)
    20|20
  • Explosion-tested version 'Ex e'
    true
Busbar
18
-|-
15
6|6
true
9 Days
6.95

1675350000
Part Number : 1675350000
Shipping Days 9 Days
Standard Unit Price 6.95

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Busbar
  • Height(mm)
    18
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    15
  • Permitted cable diameter(mm)
    6|6
  • Explosion-tested version 'Ex e'
    true
Direct mounting
18.5
-|-
14.5
8|8
false
9 Days
6.32

1692261001
Part Number : 1692261001
Shipping Days 9 Days
Standard Unit Price 6.32

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    18.5
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    14.5
  • Permitted cable diameter(mm)
    8|8
  • Explosion-tested version 'Ex e'
    false
Direct mounting
22
-|-
20.1
13.5|13.5
false
9 Days
7.12

1712311001
Part Number : 1712311001
Shipping Days 9 Days
Standard Unit Price 7.12

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    22
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    20.1
  • Permitted cable diameter(mm)
    13.5|13.5
  • Explosion-tested version 'Ex e'
    false
Direct mounting
22
-|-
2.1
-|-
false
23 Days
7.12

1712311002
Part Number : 1712311002
Shipping Days 23 Days
Standard Unit Price 7.12

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    22
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    2.1
  • Permitted cable diameter(mm)
    -|-
  • Explosion-tested version 'Ex e'
    false
Direct mounting
26
-|-
23.6
20|20
false
9 Days
9.52

1712321001
Part Number : 1712321001
Shipping Days 9 Days
Standard Unit Price 9.52

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    26
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    23.6
  • Permitted cable diameter(mm)
    20|20
  • Explosion-tested version 'Ex e'
    false
Busbar
32
-|-
33.5
32|32
true
23 Days
10.00

1716300000
Part Number : 1716300000
Shipping Days 23 Days
Standard Unit Price 10.00

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Busbar
  • Height(mm)
    32
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    33.5
  • Permitted cable diameter(mm)
    32|32
  • Explosion-tested version 'Ex e'
    true
Direct mounting
32
-|-
33.25
32|32
false
9 Days
10.72

1718341001
Part Number : 1718341001
Shipping Days 9 Days
Standard Unit Price 10.72

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    32
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    33.25
  • Permitted cable diameter(mm)
    32|32
  • Explosion-tested version 'Ex e'
    false
Direct mounting
25
-|-
24
20|20
false
9 Days
8.32

1749151001
Part Number : 1749151001
Shipping Days 9 Days
Standard Unit Price 8.32

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    25
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    24
  • Permitted cable diameter(mm)
    20|20
  • Explosion-tested version 'Ex e'
    false
Busbar
32
-|-
25
28|28
false
9 Days
11.45

1749161001
Part Number : 1749161001
Shipping Days 9 Days
Standard Unit Price 11.45

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Busbar
  • Height(mm)
    32
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    25
  • Permitted cable diameter(mm)
    28|28
  • Explosion-tested version 'Ex e'
    false
Direct mounting
18
-|-
21.1
15|15
false
9 Days
6.40

1752131001
Part Number : 1752131001
Shipping Days 9 Days
Standard Unit Price 6.40

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    18
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    21.1
  • Permitted cable diameter(mm)
    15|15
  • Explosion-tested version 'Ex e'
    false
Direct mounting
18
-|-
14.5
8|8
true
9 Days
8.55

1752681001
Part Number : 1752681001
Shipping Days 9 Days
Standard Unit Price 8.55

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    18
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    14.5
  • Permitted cable diameter(mm)
    8|8
  • Explosion-tested version 'Ex e'
    true
Direct mounting
22
-|-
20.5
13.5|13.5
true
9 Days
9.45

1752691001
Part Number : 1752691001
Shipping Days 9 Days
Standard Unit Price 9.45

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    22
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    20.5
  • Permitted cable diameter(mm)
    13.5|13.5
  • Explosion-tested version 'Ex e'
    true
Direct mounting
26
-|-
24
20|20
true
9 Days
12.55

1752701001
Part Number : 1752701001
Shipping Days 9 Days
Standard Unit Price 12.55

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    26
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    24
  • Permitted cable diameter(mm)
    20|20
  • Explosion-tested version 'Ex e'
    true
Direct mounting
32
-|-
33.5
32|32
true
9 Days
17.52

1752711001
Part Number : 1752711001
Shipping Days 9 Days
Standard Unit Price 17.52

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    32
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    33.5
  • Permitted cable diameter(mm)
    32|32
  • Explosion-tested version 'Ex e'
    true
Direct mounting
18
-|-
13.2
10|10
false
9 Days
5.52

1753311001
Part Number : 1753311001
Shipping Days 9 Days
Standard Unit Price 5.52

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    18
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    13.2
  • Permitted cable diameter(mm)
    10|10
  • Explosion-tested version 'Ex e'
    false
Busbar
35.5
-|-
42.7
37|37
false
9 Days
26.25

1755081001
Part Number : 1755081001
Shipping Days 9 Days
Standard Unit Price 26.25

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Busbar
  • Height(mm)
    35.5
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    42.7
  • Permitted cable diameter(mm)
    37|37
  • Explosion-tested version 'Ex e'
    false
Direct mounting
22
-|-
20.1
-|-
false
23 Days
6.95

1791210000
Part Number : 1791210000
Shipping Days 23 Days
Standard Unit Price 6.95

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    22
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    20.1
  • Permitted cable diameter(mm)
    -|-
  • Explosion-tested version 'Ex e'
    false
Direct mounting
18.5
-|-
14.5
8|8
false
9 Days
6.32

1791220000
Part Number : 1791220000
Shipping Days 9 Days
Standard Unit Price 6.32

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    18.5
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    14.5
  • Permitted cable diameter(mm)
    8|8
  • Explosion-tested version 'Ex e'
    false
Direct mounting
26
-|-
23.6
20|20
false
23 Days
9.52

1791240000
Part Number : 1791240000
Shipping Days 23 Days
Standard Unit Price 9.52

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    26
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    23.6
  • Permitted cable diameter(mm)
    20|20
  • Explosion-tested version 'Ex e'
    false
Direct mounting
18
-|-
14.4
8|8
false
9 Days
5.80

1835840000
Part Number : 1835840000
Shipping Days 9 Days
Standard Unit Price 5.80

Specificationtitle

  • Type of electric connection
    -
  • Mounting method
    Direct mounting
  • Height(mm)
    18
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    14.4
  • Permitted cable diameter(mm)
    8|8
  • Explosion-tested version 'Ex e'
    false

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support