Mounting Mandrel

Click on this image to zoom in.

Click on this image to zoom in.

Mounting Mandrel

Standard Unit Price:
0.40
Shipping Days:
4 Days

Plastic rod for easy attachment of markers on a conductor. Assembled with CLI-X markers.

Basic Specifications

  • Mounting method
    Other
  • Transparent
    false
Part Number
Colour

Refine by

  • Black
  • Blue
  • Brown
  • Green
  • Grey
  • Orange
  • Other
  • Red
  • Silver
  • Violet (lilas)
  • White
  • Yellow
  • Clear
Width(mm)

Refine by

  • 2
  • 2.5
  • 3
  • 3.4
  • 4
  • 4.2
  • 5
  • Clear
Imprint

Refine by

  • Letters
  • Numbers
  • Other
  • Symbols
  • Clear
Material

Refine by

  • Other
  • Plastic
  • Clear
Cable diameter(mm)

Refine by

  • 1.3|3
  • 2.5|5
  • Clear
With label space

Refine by

  • false
  • true
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Blue
2.5
-
Other
-
-
4 Days
0.40

0532100000
Part Number : 0532100000
Shipping Days 4 Days
Standard Unit Price 0.40

Specificationtitle

  • Mounting method
    Other
  • Colour
    Blue
  • Width(mm)
    2.5
  • Imprint
    -
  • Material
    Other
  • Cable diameter(mm)
    -
  • With label space
    -
  • Core diameter(mm)
    -
  • Transparent
    false
Silver
3
-
Other
-
-
4 Days
6.85

0559200000
Part Number : 0559200000
Shipping Days 4 Days
Standard Unit Price 6.85

Specificationtitle

  • Mounting method
    Other
  • Colour
    Silver
  • Width(mm)
    3
  • Imprint
    -
  • Material
    Other
  • Cable diameter(mm)
    -
  • With label space
    -
  • Core diameter(mm)
    -
  • Transparent
    false
Silver
4
-
Other
-
-
4 Days
6.85

0559300000
Part Number : 0559300000
Shipping Days 4 Days
Standard Unit Price 6.85

Specificationtitle

  • Mounting method
    Other
  • Colour
    Silver
  • Width(mm)
    4
  • Imprint
    -
  • Material
    Other
  • Cable diameter(mm)
    -
  • With label space
    -
  • Core diameter(mm)
    -
  • Transparent
    false
Red
2
-
Other
-
-
4 Days
0.40

0559900000
Part Number : 0559900000
Shipping Days 4 Days
Standard Unit Price 0.40

Specificationtitle

  • Mounting method
    Other
  • Colour
    Red
  • Width(mm)
    2
  • Imprint
    -
  • Material
    Other
  • Cable diameter(mm)
    -
  • With label space
    -
  • Core diameter(mm)
    -
  • Transparent
    false
Yellow
3.4
Numbers
Plastic
1.3|3
false
4 Days
2.82

0560001501
Part Number : 0560001501
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Numbers
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Black
3.4
-
Plastic
1.3|3
-
4 Days
2.82

0560001503
Part Number : 0560001503
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Black
  • Width(mm)
    3.4
  • Imprint
    -
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    -
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Numbers
Plastic
1.3|3
false
4 Days
2.82

0560001504
Part Number : 0560001504
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Numbers
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Brown
3.4
-
Plastic
1.3|3
-
4 Days
2.82

0560001506
Part Number : 0560001506
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Brown
  • Width(mm)
    3.4
  • Imprint
    -
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    -
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Numbers
Plastic
1.3|3
false
4 Days
2.82

0560001507
Part Number : 0560001507
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Numbers
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Red
3.4
-
Plastic
1.3|3
-
4 Days
2.82

0560001509
Part Number : 0560001509
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Red
  • Width(mm)
    3.4
  • Imprint
    -
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    -
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Numbers
Plastic
1.3|3
false
4 Days
2.82

0560001510
Part Number : 0560001510
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Numbers
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Orange
3.4
-
Plastic
1.3|3
-
4 Days
2.82

0560001512
Part Number : 0560001512
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Orange
  • Width(mm)
    3.4
  • Imprint
    -
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    -
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Numbers
Plastic
1.3|3
false
4 Days
2.82

0560001513
Part Number : 0560001513
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Numbers
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Numbers
Plastic
1.3|3
false
4 Days
2.82

0560001516
Part Number : 0560001516
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Numbers
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Green
3.4
-
Plastic
1.3|3
-
4 Days
2.82

0560001518
Part Number : 0560001518
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Green
  • Width(mm)
    3.4
  • Imprint
    -
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    -
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Numbers
Plastic
1.3|3
false
4 Days
2.82

0560001519
Part Number : 0560001519
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Numbers
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Blue
3.4
-
Plastic
1.3|3
-
4 Days
2.82

0560001521
Part Number : 0560001521
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Blue
  • Width(mm)
    3.4
  • Imprint
    -
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    -
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Numbers
Plastic
1.3|3
false
4 Days
2.82

0560001522
Part Number : 0560001522
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Numbers
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Violet (lilas)
3.4
-
Plastic
1.3|3
-
4 Days
2.82

0560001524
Part Number : 0560001524
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Violet (lilas)
  • Width(mm)
    3.4
  • Imprint
    -
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    -
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Numbers
Plastic
1.3|3
false
4 Days
2.82

0560001525
Part Number : 0560001525
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Numbers
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Grey
3.4
-
Plastic
1.3|3
-
4 Days
2.82

0560001527
Part Number : 0560001527
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Grey
  • Width(mm)
    3.4
  • Imprint
    -
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    -
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Numbers
Plastic
1.3|3
false
4 Days
2.82

0560001528
Part Number : 0560001528
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Numbers
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
White
3.4
Numbers
Plastic
1.3|3
false
4 Days
2.82

0560001530
Part Number : 0560001530
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    White
  • Width(mm)
    3.4
  • Imprint
    Numbers
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Grey
3.4
-
Plastic
1.3|3
false
4 Days
2.82

0560001531
Part Number : 0560001531
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Grey
  • Width(mm)
    3.4
  • Imprint
    -
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001638
Part Number : 0560001638
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001640
Part Number : 0560001640
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001642
Part Number : 0560001642
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001644
Part Number : 0560001644
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001646
Part Number : 0560001646
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001648
Part Number : 0560001648
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001650
Part Number : 0560001650
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001652
Part Number : 0560001652
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
5 Days
2.82

0560001654
Part Number : 0560001654
Shipping Days 5 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001656
Part Number : 0560001656
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001658
Part Number : 0560001658
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001660
Part Number : 0560001660
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001662
Part Number : 0560001662
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001664
Part Number : 0560001664
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001666
Part Number : 0560001666
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001668
Part Number : 0560001668
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
5 Days
2.82

Part Number : 0560001670
Shipping Days 5 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

Part Number : 0560001672
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

Part Number : 0560001675
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

0560001678
Part Number : 0560001678
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

Part Number : 0560001680
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

Part Number : 0560001682
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

Part Number : 0560001684
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
-
Plastic
1.3|3
true
4 Days
2.82

0560001687
Part Number : 0560001687
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    -
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    true
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
4 Days
2.82

Part Number : 0560001693
Shipping Days 4 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Yellow
3.4
Letters
Plastic
1.3|3
false
23 Days
2.82

0560001695
Part Number : 0560001695
Shipping Days 23 Days
Standard Unit Price 2.82

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.4
  • Imprint
    Letters
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    false
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. Next >>

Tech Support