Corner Duct

Click on this image to zoom in.

Click on this image to zoom in.

Corner Duct

Standard Unit Price:
39.03
Shipping Days:
4 Days

Corner wiring duct

Basic Specifications

  • Colour
    Stone grey
  • RAL-number
    7035
Part Number
Width(mm)

Refine by

  • 90
  • 110
  • Clear
Height(mm)

Refine by

  • 90
  • 110
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
110
110
4 Days
39.37

2589460000
Part Number : 2589460000
Shipping Days 4 Days
Standard Unit Price 39.37

Specificationtitle

  • Colour
    Stone grey
  • Width(mm)
    110
  • Height(mm)
    110
  • RAL-number
    7035
90
90
4 Days
39.03

2589480000
Part Number : 2589480000
Shipping Days 4 Days
Standard Unit Price 39.03

Specificationtitle

  • Colour
    Stone grey
  • Width(mm)
    90
  • Height(mm)
    90
  • RAL-number
    7035

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support