Fixing nut for Small Terminal Box

Click on this image to zoom in.

Click on this image to zoom in.

Fixing nut for Small Terminal Box

Standard Unit Price:
2.55
Shipping Days:
62 Days

Square nut to fasten accessory parts.

Basic Specifications

  • Material
    -
  • Halogen free
    -
  • Height(mm)
    -
  • Surface protection
    -
  • Wrench width(mm)
    -
  • Material quality
    -
  • Thread type
    -
  • Thread size (metric)
    -
  • Pitch thread(mm)
    -
  • Thread size (imperial)
    -
  • With flange
    -
  • Castle nut
    -
  • Thread per inch
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
62 Days
2.55

0433500000
Part Number : 0433500000
Shipping Days 62 Days
Standard Unit Price 2.55

Specificationtitle

  • Material
    -
  • Halogen free
    -
  • Height(mm)
    -
  • Surface protection
    -
  • Wrench width(mm)
    -
  • Material quality
    -
  • Thread type
    -
  • Thread size (metric)
    -
  • Pitch thread(mm)
    -
  • Thread size (imperial)
    -
  • With flange
    -
  • Castle nut
    -
  • Thread per inch
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support