Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1059170000 |
8000005228 |
8000005229 |
8000005230 |
8000005264 |
8000005294 |
8000005295 |
8000005296 |
8000005297 |
8000005298 |
8000005300 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
122.23 € | 1 | 4 Days | |||
85.62 € | 1 | 4 Days | |||
110.82 € | 1 | 30 Days | |||
196.43 € | 1 | 29 Days | |||
169.08 € | 1 | 29 Days | |||
112.43 € | 1 | 4 Days | |||
139.03 € | 1 | 4 Days | |||
212.58 € | 1 | 4 Days | |||
241.77 € | 1 | 4 Days | |||
255.45 € | 1 | 72 Days | |||
321.14 € | 1 | 4 Days |
Loading...
Nominal current(A) | - | Nominal cross section conductor(mm²) | - | Connection 1 | - |
---|---|---|---|---|---|
Connection 2 | - | Frequency(Hz) | -|- | Length(m) | - |
Colour outer sheath | - | Material outer sheath | - | Protective conductor | - |
Number of cores | - | Spiralized cable | - | Temperature resistance(°C) | -|- |
Outer diameter approx.(mm) | - | Nominal voltage(V) | -|- | Degree of protection (IP) | - |
With cord switch | - | Connector system system-oriented | - | Oil resistant (acc. EN 60811-404) | - |
Reaction-to-fire class according to EN 13501-6 | - | Smoke development class according to EN 13501-6 | - | Euro class flaming droplets/particles according to EN 13501-6 | - |
Euro class acidity according to EN 13501-6 | - |