Heavy Duty Connector Assemblies
- Standard Unit Price:
-
-
- Shipping Days:
-
72 Days
Cable for transmitting electrical energy
Basic Specifications
-
- Nominal current(A)
- -
-
- Nominal cross section conductor(mm²)
- -
-
- Connection 1
- -
-
- Connection 2
- -
-
- Frequency(Hz)
- -|-
-
- Length(m)
- -
-
- Colour outer sheath
- -
-
- Material outer sheath
- -
-
- Protective conductor
- -
-
- Number of cores
- -
-
- Spiralized cable
- -
-
- Temperature resistance(°C)
- -|-
-
- Outer diameter approx.(mm)
- -
-
- Nominal voltage(V)
- -|-
-
- Degree of protection (IP)
- -
-
- With cord switch
- -
-
- Connector system system-oriented
- -
-
- Oil resistant (acc. EN 60811-404)
- -
-
- Reaction-to-fire class according to EN 13501-6
- -
-
- Smoke development class according to EN 13501-6
- -
-
- Euro class flaming droplets/particles according to EN 13501-6
- -
-
- Euro class acidity according to EN 13501-6
- -