Sensor-Actuator Cable (Assembled)

Sensor-Actuator Cable (Assembled)

Standard Unit Price:
8.46
Shipping Days:
4 Days

Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.

Basic Specifications

  • Type of cable
    Multi-core
  • Continuity resistor(mOhm)
    0
Part Number
Number of poles

Refine by

  • 3
  • 4
  • 5
  • 8
  • 12
  • 19
  • Clear
Type of electrical connection, field-sided

Refine by

  • M5
  • M8
  • M12
  • -
  • Free conductor end
  • Other
  • Clear
Type of plug-in contact, field sided

Refine by

  • -
  • Female (bus)
  • Male (plug)
  • Clear
Positioning cable feed, field-sided

Refine by

  • -
  • Angled
  • Other
  • Straight
  • Clear
Type of electrical connection, box-sided

Refine by

  • M5
  • Connector 7/8 inch
  • M8
  • M12
  • -
  • Clear
Type of plug-in contact, box-sided

Refine by

  • -
  • Female (bus)
  • Male (plug)
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4
M12
Female (bus)
Angled
M12
Male (plug)
24 Days
58.52

1059730150
Part Number : 1059730150
Shipping Days 24 Days
Standard Unit Price 58.52

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    1.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
Other
-
-
-
-
4 Days
16.52

1535470050
Part Number : 1535470050
Shipping Days 4 Days
Standard Unit Price 16.52

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    0.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    4
4
Other
-
-
-
-
4 Days
17.43

1535470100
Part Number : 1535470100
Shipping Days 4 Days
Standard Unit Price 17.43

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    1
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    4
4
Other
-
-
-
-
4 Days
19.09

1535470200
Part Number : 1535470200
Shipping Days 4 Days
Standard Unit Price 19.09

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    2
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    4
4
Other
-
-
-
-
4 Days
24.03

1535470500
Part Number : 1535470500
Shipping Days 4 Days
Standard Unit Price 24.03

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    4
3
Other
-
-
-
-
4 Days
36.85

1550230050
Part Number : 1550230050
Shipping Days 4 Days
Standard Unit Price 36.85

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    true
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    24
  • Cable length(m)
    0.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
Other
-
-
-
-
50 Days
36.97

1550230060
Part Number : 1550230060
Shipping Days 50 Days
Standard Unit Price 36.97

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    true
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    24
  • Cable length(m)
    0.6
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
Other
-
-
-
-
4 Days
37.42

1550230100
Part Number : 1550230100
Shipping Days 4 Days
Standard Unit Price 37.42

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    true
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    24
  • Cable length(m)
    1
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
Other
-
-
-
-
4 Days
38.52

1550230200
Part Number : 1550230200
Shipping Days 4 Days
Standard Unit Price 38.52

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    true
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    24
  • Cable length(m)
    2
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
M12
-
-
M12
-
72 Days
23.75

1815670630
Part Number : 1815670630
Shipping Days 72 Days
Standard Unit Price 23.75

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    6.3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
M12
-
-
M12
-
72 Days
25.37

1815670750
Part Number : 1815670750
Shipping Days 72 Days
Standard Unit Price 25.37

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    7.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
M12
-
-
M12
-
4 Days
19.91

1821050340
Part Number : 1821050340
Shipping Days 4 Days
Standard Unit Price 19.91

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    3.4
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
M12
-
-
M12
-
4 Days
20.71

1821050400
Part Number : 1821050400
Shipping Days 4 Days
Standard Unit Price 20.71

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    4
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
M12
-
-
M12
-
4 Days
22.83

1821050560
Part Number : 1821050560
Shipping Days 4 Days
Standard Unit Price 22.83

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    5.6
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
M12
-
-
M12
-
4 Days
24.42

1821050680
Part Number : 1821050680
Shipping Days 4 Days
Standard Unit Price 24.42

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    6.8
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
M12
-
-
M12
-
4 Days
25.75

1821050780
Part Number : 1821050780
Shipping Days 4 Days
Standard Unit Price 25.75

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    7.8
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
Other
-
-
-
-
4 Days
18.42

1824570320
Part Number : 1824570320
Shipping Days 4 Days
Standard Unit Price 18.42

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    60
  • Cable length(m)
    3.2
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    4
3
Other
-
-
-
-
4 Days
20.92

1824570520
Part Number : 1824570520
Shipping Days 4 Days
Standard Unit Price 20.92

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    60
  • Cable length(m)
    5.2
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    4
3
Other
-
-
-
-
4 Days
21.55

1824570570
Part Number : 1824570570
Shipping Days 4 Days
Standard Unit Price 21.55

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    60
  • Cable length(m)
    5.7
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    4
8
Free conductor end
-
-
-
-
4 Days
23.63

1865870060
Part Number : 1865870060
Shipping Days 4 Days
Standard Unit Price 23.63

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    0.6
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
Free conductor end
-
-
-
-
4 Days
24.78

1865870100
Part Number : 1865870100
Shipping Days 4 Days
Standard Unit Price 24.78

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    1
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
4
M5
Male (plug)
Other
M5
Male (plug)
4 Days
18.89

1873240150
Part Number : 1873240150
Shipping Days 4 Days
Standard Unit Price 18.89

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M5
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M5
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    -
  • Rated voltage(V)
    -
  • Cable length(m)
    1.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -|-
  • Permitted cable outer temperature after assembling without vibration(°C)
    -|-
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    -
3
M5
Female (bus)
Angled
M5
Female (bus)
44 Days
14.97

1873260150
Part Number : 1873260150
Shipping Days 44 Days
Standard Unit Price 14.97

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M5
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M5
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    false
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    60
  • Cable length(m)
    1.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -5|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -25|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    1
12
Free conductor end
-
-
-
-
4 Days
28.48

1879710100
Part Number : 1879710100
Shipping Days 4 Days
Standard Unit Price 28.48

Specificationtitle

  • Number of poles
    12
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    -
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    1.5
12
Free conductor end
-
-
-
-
4 Days
122.88

1879712500
Part Number : 1879712500
Shipping Days 4 Days
Standard Unit Price 122.88

Specificationtitle

  • Number of poles
    12
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    -
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    1.5
4
Other
-
-
-
-
4 Days
16.95

1880470070
Part Number : 1880470070
Shipping Days 4 Days
Standard Unit Price 16.95

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    0.7
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    4
4
Other
-
-
-
-
4 Days
18.77

1880470180
Part Number : 1880470180
Shipping Days 4 Days
Standard Unit Price 18.77

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    1.8
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    4
4
Other
-
-
-
-
4 Days
19.58

1880470230
Part Number : 1880470230
Shipping Days 4 Days
Standard Unit Price 19.58

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    2.3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    4
4
Other
-
-
-
-
4 Days
21.89

1880470370
Part Number : 1880470370
Shipping Days 4 Days
Standard Unit Price 21.89

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    3.7
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    4
8
Free conductor end
-
-
-
-
4 Days
23.63

1883460060
Part Number : 1883460060
Shipping Days 4 Days
Standard Unit Price 23.63

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    6
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
Free conductor end
-
-
-
-
4 Days
24.78

1883460100
Part Number : 1883460100
Shipping Days 4 Days
Standard Unit Price 24.78

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    6.1
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M12
-
-
M12
-
4 Days
61.91

1890520750
Part Number : 1890520750
Shipping Days 4 Days
Standard Unit Price 61.91

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    7.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
12
Free conductor end
-
-
-
-
4 Days
28.48

1898240100
Part Number : 1898240100
Shipping Days 4 Days
Standard Unit Price 28.48

Specificationtitle

  • Number of poles
    12
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    1
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    1.5
12
Free conductor end
-
-
-
-
4 Days
122.88

1898242500
Part Number : 1898242500
Shipping Days 4 Days
Standard Unit Price 122.88

Specificationtitle

  • Number of poles
    12
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    23
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    1.5
4
M12
-
-
M12
-
4 Days
17.11

1906300025
Part Number : 1906300025
Shipping Days 4 Days
Standard Unit Price 17.11

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    0.25
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
17.31

1906300040
Part Number : 1906300040
Shipping Days 4 Days
Standard Unit Price 17.31

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    0.4
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
19.26

1906300160
Part Number : 1906300160
Shipping Days 4 Days
Standard Unit Price 19.26

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    1.6
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
20.37

1906300230
Part Number : 1906300230
Shipping Days 4 Days
Standard Unit Price 20.37

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    2.3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
21.31

1906300290
Part Number : 1906300290
Shipping Days 4 Days
Standard Unit Price 21.31

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    2.9
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
21.62

1906300310
Part Number : 1906300310
Shipping Days 4 Days
Standard Unit Price 21.62

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    3.1
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
21.77

1906300320
Part Number : 1906300320
Shipping Days 4 Days
Standard Unit Price 21.77

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    3.2
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
21.92

1906300330
Part Number : 1906300330
Shipping Days 4 Days
Standard Unit Price 21.92

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    3.3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
22.11

1906300340
Part Number : 1906300340
Shipping Days 4 Days
Standard Unit Price 22.11

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    3.4
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
22.88

1906300390
Part Number : 1906300390
Shipping Days 4 Days
Standard Unit Price 22.88

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    3.9
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
23.20

1906300410
Part Number : 1906300410
Shipping Days 4 Days
Standard Unit Price 23.20

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    4.1
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
23.35

1906300420
Part Number : 1906300420
Shipping Days 4 Days
Standard Unit Price 23.35

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    4.2
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
23.82

1906300450
Part Number : 1906300450
Shipping Days 4 Days
Standard Unit Price 23.82

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    4.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
24.14

1906300470
Part Number : 1906300470
Shipping Days 4 Days
Standard Unit Price 24.14

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    4.7
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
24.29

1906300480
Part Number : 1906300480
Shipping Days 4 Days
Standard Unit Price 24.29

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    4.8
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
4 Days
25.09

1906300530
Part Number : 1906300530
Shipping Days 4 Days
Standard Unit Price 25.09

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    5.3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. Next >>

Tech Support