Round Plug (Field Customisable)

Mouse over image to enlarge

Round Plug (Field Customisable)

Part number

Still undefined. <0>30 part numbers. Select from the part number list or select the specifications and confirm the part number.</0>
Quantity:

Configure: 17 No item specifications selected

  • Expected shipping days

    • All
    • Within 9 working days
    • Within 65 working days
    • Within 92 working days

Part number list

Number of items
Related

Screened

Material housing

Rated voltage

(V)

Contact type

Coating housing

Type of electric connection

Material of contact surface

Type of housing

Connectable conductor cross section solid-core

(mm²)

Degree of protection (IP), mounted

Rated current In

(A)

For cable outer diameter

(mm)

Min. number of insertion cycles

Number of power contacts

Number of control contacts

Number of data contacts

Material thread ring

Minimum order quantity
true
Zinc
63
-
Other
Crimp connection
Gold
-
0.5|0.5
IP67
16
5.8|5.8
500
5
5
5
-
1 pieces
true
Zinc
63
-
Other
Insulation displacement connection
Gold
-
0.75|0.75
IP67
12
5.8|5.8
500
5
5
5
-
1 pieces
true
Zinc
63
-
Other
Insulation displacement connection
Gold
-
0.75|0.75
IP67
12
5.8|5.8
500
5
5
5
-
1 pieces
true
Zinc
63
-
Other
Crimp connection
Gold
-
0.5|0.5
IP67
16
5.8|5.8
500
5
5
5
-
1 pieces
true
Zinc
60
-
Other
Insulation displacement connection
Nickel/gold
-
0.14|0.14
IP67
1
5|5
-
4
4
4
-
1 pieces
true
Brass
125
Bus
Other
Spring clamp connection
Gold
Straight
-
-
4
6|6
-
5
5
5
Zinc die-cast
1 pieces
false
Plastic
250
Pin
Plastic-coated
Other
Nickel/gold
Straight
0.14|0.14
IP67
4
4|4
-
4
4
4
Zinc die-cast
1 pieces
false
Plastic
250
Pin
Plastic-coated
Other
Nickel/gold
Angled
0.14|0.14
IP67
4
4|4
-
4
4
4
Zinc die-cast
1 pieces
false
Plastic
250
Bus
Plastic-coated
Other
Nickel/gold
Straight
0.14|0.14
IP67
4
4|4
-
4
4
4
Zinc die-cast
1 pieces
false
Plastic
250
Bus
Plastic-coated
Other
Nickel/gold
Straight
0.14|0.14
IP67
4
4|4
-
4
4
4
Zinc die-cast
1 pieces
true
Plastic
250
Pin
Plastic-coated
Other
Nickel/gold
Straight
0.14|0.14
IP67
4
4|4
-
4
4
4
Zinc die-cast
1 pieces
true
Plastic
250
Pin
Plastic-coated
Other
Nickel/gold
Angled
0.14|0.14
IP67
4
4|4
-
4
4
4
Zinc die-cast
1 pieces
true
Plastic
250
Bus
Plastic-coated
Other
Nickel/gold
Straight
0.14|0.14
IP67
4
4|4
-
4
4
4
Zinc die-cast
1 pieces
true
Plastic
250
Bus
Plastic-coated
Other
Nickel/gold
Angled
0.14|0.14
IP67
4
4|4
-
4
4
4
Zinc die-cast
1 pieces
false
Plastic
125
Pin
Plastic-coated
Other
Nickel/gold
Straight
0.14|0.14
IP67
4
4|4
-
5
5
5
Zinc die-cast
1 pieces
false
Plastic
125
Pin
Plastic-coated
Other
Nickel/gold
Angled
0.14|0.14
IP67
4
4|4
-
5
5
5
Zinc die-cast
1 pieces
false
Plastic
125
Bus
Plastic-coated
Other
Nickel/gold
Straight
0.14|0.14
IP67
4
4|4
-
5
5
5
Zinc die-cast
1 pieces
false
Plastic
125
Bus
Plastic-coated
Other
Nickel/gold
Angled
0.14|0.14
IP67
4
4|4
-
5
5
5
Zinc die-cast
1 pieces
true
Plastic
125
Pin
Plastic-coated
Other
Nickel/gold
Straight
0.14|0.14
IP67
4
4|4
-
5
5
5
Zinc die-cast
1 pieces
true
Plastic
125
Pin
Plastic-coated
Other
Nickel/gold
Angled
0.14|0.14
IP67
4
4|4
-
5
5
5
Zinc die-cast
1 pieces
true
Plastic
125
Bus
Plastic-coated
Other
Nickel/gold
Straight
0.14|0.14
IP67
4
4|4
-
5
5
5
Zinc die-cast
1 pieces
true
Plastic
125
Bus
Plastic-coated
Other
Nickel/gold
Angled
0.14|0.14
IP67
4
4|4
-
5
5
5
Zinc die-cast
1 pieces
true
Plastic
125
Pin
Plastic-coated
Other
Nickel/gold
Straight
0.14|0.14
IP67
4
4|4
-
5
5
5
Zinc die-cast
1 pieces
true
Plastic
125
Pin
Plastic-coated
Other
Nickel/gold
Angled
0.14|0.14
IP67
4
4|4
-
5
5
5
Zinc die-cast
1 pieces
true
Plastic
125
Bus
Plastic-coated
Other
Nickel/gold
Straight
0.14|0.14
IP67
4
4|4
-
5
5
5
Zinc die-cast
1 pieces
true
Plastic
125
Bus
Plastic-coated
Other
Nickel/gold
Angled
0.14|0.14
IP67
4
4|4
-
5
5
5
Zinc die-cast
1 pieces
true
Plastic
250
Pin
Plastic-coated
Other
Nickel/gold
Straight
0.14|0.14
IP67
4
4|4
-
4
4
4
Zinc die-cast
1 pieces
true
Plastic
250
Pin
Plastic-coated
Other
Nickel/gold
Angled
0.14|0.14
IP67
4
4|4
-
4
4
4
Zinc die-cast
1 pieces
true
Plastic
250
Bus
Plastic-coated
Other
Nickel/gold
Straight
0.14|0.14
IP67
4
4|4
-
4
4
4
Zinc die-cast
1 pieces
true
Plastic
250
Bus
Plastic-coated
Other
Nickel/gold
Angled
0.14|0.14
IP67
4
4|4
-
4
4
4
Zinc die-cast
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
30.71 €
( 36.54 € )
92 working days
39.58 €
( 47.10 € )
92 working days
42.15 €
( 50.16 € )
92 working days
28.23 €
( 33.59 € )
92 working days
34.63 €
( 41.21 € )
9 working days
27.00 €
( 32.13 € )
65 working days
11.26 €
( 13.40 € )
9 working days
11.26 €
( 13.40 € )
9 working days
11.45 €
( 13.63 € )
9 working days
11.45 €
( 13.63 € )
9 working days
20.80 €
( 24.75 € )
9 working days
24.32 €
( 28.94 € )
9 working days
21.17 €
( 25.19 € )
9 working days
24.62 €
( 29.30 € )
9 working days
12.88 €
( 15.33 € )
9 working days
12.88 €
( 15.33 € )
9 working days
13.17 €
( 15.67 € )
9 working days
13.17 €
( 15.67 € )
9 working days
22.98 €
( 27.35 € )
9 working days
25.66 €
( 30.54 € )
65 working days
24.03 €
( 28.60 € )
9 working days
26.32 €
( 31.32 € )
9 working days
24.32 €
( 28.94 € )
9 working days
26.42 €
( 31.44 € )
9 working days
24.80 €
( 29.51 € )
65 working days
27.09 €
( 32.24 € )
65 working days
21.17 €
( 25.19 € )
92 working days
23.85 €
( 28.38 € )
9 working days
21.65 €
( 25.76 € )
9 working days
24.32 €
( 28.94 € )
9 working days