Protective Cap for Circular Connector

Click on this image to zoom in.

Click on this image to zoom in.

Protective Cap for Circular Connector

Standard Unit Price:
1.91
Shipping Days:
9 Days

The protective cap protects unoccupied slots against external influences.

Basic Specifications

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
Part Number
Degree of protection (IP), mounted

Refine by

  • IP20
  • IP67
  • IP68
  • Clear
Colour

Refine by

  • -
  • Black
  • Other
  • Yellow
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
IP67
Other
23 Days
7.65

1170810000
Part Number : 1170810000
Shipping Days 23 Days
Standard Unit Price 7.65

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Other
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP67
Other
23 Days
6.77

1244790000
Part Number : 1244790000
Shipping Days 23 Days
Standard Unit Price 6.77

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Other
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP67
Other
37 Days
2.00

1408270000
Part Number : 1408270000
Shipping Days 37 Days
Standard Unit Price 2.00

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Other
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP67
Other
37 Days
2.00

1408280000
Part Number : 1408280000
Shipping Days 37 Days
Standard Unit Price 2.00

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Other
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP67
Other
16 Days
6.77

1416410000
Part Number : 1416410000
Shipping Days 16 Days
Standard Unit Price 6.77

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Other
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP67
Other
16 Days
7.92

1417920000
Part Number : 1417920000
Shipping Days 16 Days
Standard Unit Price 7.92

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Other
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP67
Black
16 Days
5.72

1422760000
Part Number : 1422760000
Shipping Days 16 Days
Standard Unit Price 5.72

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP20
Black
30 Days
2.00

1781520000
Part Number : 1781520000
Shipping Days 30 Days
Standard Unit Price 2.00

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP20
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP67
Black
9 Days
2.09

1794850000
Part Number : 1794850000
Shipping Days 9 Days
Standard Unit Price 2.09

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP67
Other
9 Days
3.15

1802750000
Part Number : 1802750000
Shipping Days 9 Days
Standard Unit Price 3.15

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Other
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP68
Black
23 Days
2.09

1802760000
Part Number : 1802760000
Shipping Days 23 Days
Standard Unit Price 2.09

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP68
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP67
Black
15 Days
2.00

1855310000
Part Number : 1855310000
Shipping Days 15 Days
Standard Unit Price 2.00

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP67
Black
16 Days
1.91

1915260000
Part Number : 1915260000
Shipping Days 16 Days
Standard Unit Price 1.91

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP67
-
51 Days
3.91

2003970000
Part Number : 2003970000
Shipping Days 51 Days
Standard Unit Price 3.91

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    -
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP67
Black
51 Days
5.72

2007270000
Part Number : 2007270000
Shipping Days 51 Days
Standard Unit Price 5.72

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP20
Yellow
30 Days
1.91

2426830000
Part Number : 2426830000
Shipping Days 30 Days
Standard Unit Price 1.91

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP20
  • Colour
    Yellow
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP67
Black
23 Days
7.15

8425960000
Part Number : 8425960000
Shipping Days 23 Days
Standard Unit Price 7.15

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -
IP68
Black
79 Days
2.00

9456050000
Part Number : 9456050000
Shipping Days 79 Days
Standard Unit Price 2.00

Specificationtitle

  • Shape
    Round
  • Locking mechanism
    Swivel
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP68
  • Colour
    Black
  • Ambient temperature(°C)
    -|-
  • With sealing
    -
  • With captivity element
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support