FO Connector

Click on this image to zoom in.

Click on this image to zoom in.

FO Connector

Standard Unit Price:
4.08
Shipping Days:
4 Days

Connectors for fibre-optic cables.

Basic Specifications

  • Colour
    Other
Part Number
Model

Refine by

  • Bus (jack)
  • Connector
  • Plug
  • Clear
Connection type

Refine by

  • Crimping
  • Stick
  • Clear
Suitable for type of fibre

Refine by

  • Multi mode
  • POF
  • Single mode
  • Clear
Material of ferrule

Refine by

  • -
  • Metal
  • Other
  • Clear
Type of connector

Refine by

  • LC
  • LC-Duplex
  • Other
  • SC
  • SC-RJ
  • SC duplex
  • ST
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Connector
-
Multi mode
-
SC-RJ
4 Days
21.60

1058120000
Part Number : 1058120000
Shipping Days 4 Days
Standard Unit Price 21.60

Specificationtitle

  • Model
    Connector
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Connector
-
Multi mode
-
LC-Duplex
20 Days
24.95

1058130000
Part Number : 1058130000
Shipping Days 20 Days
Standard Unit Price 24.95

Specificationtitle

  • Model
    Connector
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    LC-Duplex
Connector
-
Single mode
-
SC-RJ
20 Days
21.60

1058140000
Part Number : 1058140000
Shipping Days 20 Days
Standard Unit Price 21.60

Specificationtitle

  • Model
    Connector
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Connector
-
Single mode
-
LC-Duplex
15 Days
24.95

1058150000
Part Number : 1058150000
Shipping Days 15 Days
Standard Unit Price 24.95

Specificationtitle

  • Model
    Connector
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    LC-Duplex
Connector
-
Multi mode
-
SC-RJ
20 Days
28.25

1062590000
Part Number : 1062590000
Shipping Days 20 Days
Standard Unit Price 28.25

Specificationtitle

  • Model
    Connector
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Connector
-
Single mode
-
SC-RJ
20 Days
28.25

1062600000
Part Number : 1062600000
Shipping Days 20 Days
Standard Unit Price 28.25

Specificationtitle

  • Model
    Connector
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Connector
-
Multi mode
-
LC-Duplex
20 Days
31.68

1062610000
Part Number : 1062610000
Shipping Days 20 Days
Standard Unit Price 31.68

Specificationtitle

  • Model
    Connector
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    LC-Duplex
Connector
-
Single mode
-
LC-Duplex
20 Days
31.68

1062620000
Part Number : 1062620000
Shipping Days 20 Days
Standard Unit Price 31.68

Specificationtitle

  • Model
    Connector
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    LC-Duplex
-
Crimping
-
Other
SC-RJ
4 Days
19.75

1067380000
Part Number : 1067380000
Shipping Days 4 Days
Standard Unit Price 19.75

Specificationtitle

  • Model
    -
  • Colour
    Other
  • Connection type
    Crimping
  • Suitable for type of fibre
    -
  • Material of ferrule
    Other
  • Type of connector
    SC-RJ
-
Crimping
-
Other
SC-RJ
4 Days
26.40

1067390000
Part Number : 1067390000
Shipping Days 4 Days
Standard Unit Price 26.40

Specificationtitle

  • Model
    -
  • Colour
    Other
  • Connection type
    Crimping
  • Suitable for type of fibre
    -
  • Material of ferrule
    Other
  • Type of connector
    SC-RJ
-
Crimping
-
Metal
SC-RJ
4 Days
22.95

1067410000
Part Number : 1067410000
Shipping Days 4 Days
Standard Unit Price 22.95

Specificationtitle

  • Model
    -
  • Colour
    Other
  • Connection type
    Crimping
  • Suitable for type of fibre
    -
  • Material of ferrule
    Metal
  • Type of connector
    SC-RJ
Plug
-
POF
-
SC-RJ
4 Days
35.05

1191550000
Part Number : 1191550000
Shipping Days 4 Days
Standard Unit Price 35.05

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    POF
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Plug
-
POF
Metal
SC-RJ
4 Days
15.45

1206720000
Part Number : 1206720000
Shipping Days 4 Days
Standard Unit Price 15.45

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    POF
  • Material of ferrule
    Metal
  • Type of connector
    SC-RJ
Plug
Stick
Multi mode
Other
SC-RJ
15 Days
11.85

1206730000
Part Number : 1206730000
Shipping Days 15 Days
Standard Unit Price 11.85

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    Other
  • Type of connector
    SC-RJ
Plug
Stick
Single mode
Other
SC-RJ
15 Days
18.55

1206740000
Part Number : 1206740000
Shipping Days 15 Days
Standard Unit Price 18.55

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    Other
  • Type of connector
    SC-RJ
Connector
-
Multi mode
-
SC-RJ
20 Days
42.08

1221010000
Part Number : 1221010000
Shipping Days 20 Days
Standard Unit Price 42.08

Specificationtitle

  • Model
    Connector
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Connector
-
Single mode
-
SC-RJ
20 Days
42.08

1221020000
Part Number : 1221020000
Shipping Days 20 Days
Standard Unit Price 42.08

Specificationtitle

  • Model
    Connector
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Plug
-
POF
Metal
SC-RJ
23 Days
4.71

1278420000
Part Number : 1278420000
Shipping Days 23 Days
Standard Unit Price 4.71

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    POF
  • Material of ferrule
    Metal
  • Type of connector
    SC-RJ
Plug
-
POF
Metal
SC-RJ
23 Days
6.18

1278430000
Part Number : 1278430000
Shipping Days 23 Days
Standard Unit Price 6.18

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    POF
  • Material of ferrule
    Metal
  • Type of connector
    SC-RJ
Plug
Stick
Single mode
Other
ST
4 Days
4.65

1414680000
Part Number : 1414680000
Shipping Days 4 Days
Standard Unit Price 4.65

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    Other
  • Type of connector
    ST
Plug
Crimping
Multi mode
Other
LC
30 Days
24.25

1962780000
Part Number : 1962780000
Shipping Days 30 Days
Standard Unit Price 24.25

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Crimping
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    Other
  • Type of connector
    LC
Plug
Crimping
Single mode
Other
LC
30 Days
26.72

1962790000
Part Number : 1962790000
Shipping Days 30 Days
Standard Unit Price 26.72

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Crimping
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    Other
  • Type of connector
    LC
Bus (jack)
-
Single mode
-
SC
30 Days
15.75

1962870000
Part Number : 1962870000
Shipping Days 30 Days
Standard Unit Price 15.75

Specificationtitle

  • Model
    Bus (jack)
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    SC
Bus (jack)
Stick
Single mode
-
LC-Duplex
72 Days
19.60

1962880000
Part Number : 1962880000
Shipping Days 72 Days
Standard Unit Price 19.60

Specificationtitle

  • Model
    Bus (jack)
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    LC-Duplex
Plug
Stick
Multi mode
-
Other
30 Days
5.68

1962910000
Part Number : 1962910000
Shipping Days 30 Days
Standard Unit Price 5.68

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    Other
Plug
Stick
Multi mode
Other
SC-RJ
4 Days
11.68

1962940000
Part Number : 1962940000
Shipping Days 4 Days
Standard Unit Price 11.68

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    Other
  • Type of connector
    SC-RJ
Plug
Stick
Multi mode
Other
LC-Duplex
4 Days
15.05

1962970000
Part Number : 1962970000
Shipping Days 4 Days
Standard Unit Price 15.05

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    Other
  • Type of connector
    LC-Duplex
Plug
Stick
Single mode
Other
LC-Duplex
30 Days
17.28

1962980000
Part Number : 1962980000
Shipping Days 30 Days
Standard Unit Price 17.28

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    Other
  • Type of connector
    LC-Duplex
Plug
Stick
Multi mode
-
LC
20 Days
56.25

1963220000
Part Number : 1963220000
Shipping Days 20 Days
Standard Unit Price 56.25

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    LC
Plug
Stick
Multi mode
-
LC
19 Days
65.68

1963230000
Part Number : 1963230000
Shipping Days 19 Days
Standard Unit Price 65.68

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    LC
Plug
Stick
Single mode
-
LC
20 Days
58.72

1963240000
Part Number : 1963240000
Shipping Days 20 Days
Standard Unit Price 58.72

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    LC
Plug
Stick
Single mode
-
LC
19 Days
68.15

1963250000
Part Number : 1963250000
Shipping Days 19 Days
Standard Unit Price 68.15

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    LC
Plug
Stick
Multi mode
-
SC-RJ
20 Days
53.05

1963260000
Part Number : 1963260000
Shipping Days 20 Days
Standard Unit Price 53.05

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Plug
Stick
Multi mode
-
SC-RJ
19 Days
62.72

1963270000
Part Number : 1963270000
Shipping Days 19 Days
Standard Unit Price 62.72

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Plug
-
POF
-
SC-RJ
20 Days
57.28

1963280000
Part Number : 1963280000
Shipping Days 20 Days
Standard Unit Price 57.28

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    POF
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Plug
-
POF
-
SC-RJ
15 Days
66.65

1963290000
Part Number : 1963290000
Shipping Days 15 Days
Standard Unit Price 66.65

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    POF
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Plug
Stick
Single mode
-
SC-RJ
15 Days
60.08

1963300000
Part Number : 1963300000
Shipping Days 15 Days
Standard Unit Price 60.08

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Plug
Stick
Single mode
-
SC-RJ
15 Days
69.68

1963310000
Part Number : 1963310000
Shipping Days 15 Days
Standard Unit Price 69.68

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Plug
Stick
Multi mode
-
LC
18 Days
34.40

1963320000
Part Number : 1963320000
Shipping Days 18 Days
Standard Unit Price 34.40

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    LC
Plug
Stick
Multi mode
-
LC
15 Days
35.60

1963330000
Part Number : 1963330000
Shipping Days 15 Days
Standard Unit Price 35.60

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    LC
Plug
Stick
Single mode
-
LC
18 Days
36.88

1963340000
Part Number : 1963340000
Shipping Days 18 Days
Standard Unit Price 36.88

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    LC
Plug
Stick
Single mode
-
LC
20 Days
38.08

1963350000
Part Number : 1963350000
Shipping Days 20 Days
Standard Unit Price 38.08

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    LC
Plug
Stick
Multi mode
-
SC-RJ
18 Days
31.28

1963360000
Part Number : 1963360000
Shipping Days 18 Days
Standard Unit Price 31.28

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Plug
Stick
Multi mode
-
SC-RJ
18 Days
32.32

1963370000
Part Number : 1963370000
Shipping Days 18 Days
Standard Unit Price 32.32

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Multi mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Plug
-
POF
-
SC-RJ
18 Days
35.28

1963380000
Part Number : 1963380000
Shipping Days 18 Days
Standard Unit Price 35.28

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    POF
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Plug
-
POF
-
SC-RJ
18 Days
36.55

1963390000
Part Number : 1963390000
Shipping Days 18 Days
Standard Unit Price 36.55

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    POF
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Plug
Stick
Single mode
-
SC-RJ
18 Days
38.32

1963400000
Part Number : 1963400000
Shipping Days 18 Days
Standard Unit Price 38.32

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Plug
Stick
Single mode
-
SC-RJ
15 Days
39.45

1963410000
Part Number : 1963410000
Shipping Days 15 Days
Standard Unit Price 39.45

Specificationtitle

  • Model
    Plug
  • Colour
    Other
  • Connection type
    Stick
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    SC-RJ
Bus (jack)
-
Single mode
-
SC
19 Days
22.00

1963420000
Part Number : 1963420000
Shipping Days 19 Days
Standard Unit Price 22.00

Specificationtitle

  • Model
    Bus (jack)
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    SC
Bus (jack)
-
Single mode
-
LC-Duplex
19 Days
45.60

1963430000
Part Number : 1963430000
Shipping Days 19 Days
Standard Unit Price 45.60

Specificationtitle

  • Model
    Bus (jack)
  • Colour
    Other
  • Connection type
    -
  • Suitable for type of fibre
    Single mode
  • Material of ferrule
    -
  • Type of connector
    LC-Duplex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support