Pliers Measuring Device

Click on this image to zoom in.

Click on this image to zoom in.

Pliers Measuring Device

Standard Unit Price:
283.45
Shipping Days:
92 Days

Current clamp for measuring electrical electrical currents

Basic Specifications

  • Type of current
    -
  • Indication
    -
  • Measuring range selection
    -
  • Current measurement range, AC(A)
    -|-
  • Current measurement range, DC(A)
    -|-
  • Resistance measurement range
    -
  • Pliers opening(mm)
    -
  • True RMS measurement
    -
  • Continuity test
    -
  • Interface
    -
  • Power measuring
    -
  • Leakage current measuring
    -
  • Measuring in cables with for- and back conductor
    -
  • Version as adapter to connect to multi meter
    -
  • Top arbour measurement
    -
  • Voltage measurement, AC
    -
  • Voltage measurement, DC
    -
  • Analogue bar graph display
    -
  • Measuring circuit category
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
92 Days
283.45

9427370000
Part Number : 9427370000
Shipping Days 92 Days
Standard Unit Price 283.45

Specificationtitle

  • Type of current
    -
  • Indication
    -
  • Measuring range selection
    -
  • Current measurement range, AC(A)
    -|-
  • Current measurement range, DC(A)
    -|-
  • Resistance measurement range
    -
  • Pliers opening(mm)
    -
  • True RMS measurement
    -
  • Continuity test
    -
  • Interface
    -
  • Power measuring
    -
  • Leakage current measuring
    -
  • Measuring in cables with for- and back conductor
    -
  • Version as adapter to connect to multi meter
    -
  • Top arbour measurement
    -
  • Voltage measurement, AC
    -
  • Voltage measurement, DC
    -
  • Analogue bar graph display
    -
  • Measuring circuit category
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support