Supply Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Supply Terminal

Standard Unit Price:
2.26
Shipping Days:
9 Days

Power-feed terminal for potential distribution with uniform cross-connection channels.

Basic Specifications

  • Type of electrical connection 2
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Explosion-tested version 'Ex e'
    -
  • Operation temperature(°C)
    -60|130
Part Number
Type of electrical connection 1

Refine by

  • -
  • Plug-in connection
  • Clear
Connection position

Refine by

  • -
  • Above
  • Clear
Number of levels

Refine by

  • 1
  • -
  • Clear
Number of clamp positions per level

Refine by

  • 2
  • 6
  • 7
  • -
  • Clear
Internally connected stages

Refine by

  • -
  • false
  • Clear
Closing plate required

Refine by

  • -
  • false
  • true
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Plug-in connection
Above
1
7
-
true
9 Days
4.69

2464690000
Part Number : 2464690000
Shipping Days 9 Days
Standard Unit Price 4.69

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    7
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41
Plug-in connection
Above
1
7
-
true
23 Days
6.03

2464740000
Part Number : 2464740000
Shipping Days 23 Days
Standard Unit Price 6.03

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    7
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    -
Plug-in connection
Above
1
7
-
true
9 Days
4.69

2464750000
Part Number : 2464750000
Shipping Days 9 Days
Standard Unit Price 4.69

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    7
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41
Plug-in connection
Above
1
2
-
false
9 Days
2.91

2502280000
Part Number : 2502280000
Shipping Days 9 Days
Standard Unit Price 2.91

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    95.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    12
  • Height at lowest possible mounting height(mm)
    51.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    1.5|16
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|16
  • Connectable conductor cross section multi-wired(mm²)
    0.5|16
  • Rated current In(A)
    76
Plug-in connection
Above
1
2
-
false
9 Days
2.91

2502320000
Part Number : 2502320000
Shipping Days 9 Days
Standard Unit Price 2.91

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    95.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    12
  • Height at lowest possible mounting height(mm)
    51.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    1.5|16
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|16
  • Connectable conductor cross section multi-wired(mm²)
    0.5|16
  • Rated current In(A)
    76
Plug-in connection
Above
1
7
-
true
9 Days
4.69

2503870000
Part Number : 2503870000
Shipping Days 9 Days
Standard Unit Price 4.69

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    7
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41
Plug-in connection
Above
1
7
-
true
23 Days
4.69

2522830000
Part Number : 2522830000
Shipping Days 23 Days
Standard Unit Price 4.69

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    7
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41
Plug-in connection
Above
1
6
false
true
23 Days
2.26

2522870000
Part Number : 2522870000
Shipping Days 23 Days
Standard Unit Price 2.26

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    6
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    3.5
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
Plug-in connection
Above
-
-
-
true
23 Days
4.63

2581690000
Part Number : 2581690000
Shipping Days 23 Days
Standard Unit Price 4.63

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    82
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    12
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    57
Plug-in connection
Above
-
-
-
true
23 Days
4.63

2581800000
Part Number : 2581800000
Shipping Days 23 Days
Standard Unit Price 4.63

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    82
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    12
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    57
-
-
-
-
-
-
23 Days
4.63

2619410000
Part Number : 2619410000
Shipping Days 23 Days
Standard Unit Price 4.63

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Green
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    800
  • Length(mm)
    -
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    -
  • Height at lowest possible mounting height(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    57
-
-
-
-
-
-
23 Days
3.54

2623910000
Part Number : 2623910000
Shipping Days 23 Days
Standard Unit Price 3.54

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Orange
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Length(mm)
    -
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    -
  • Height at lowest possible mounting height(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support