Contact (Circular Connector)

Contact (Circular Connector)
Crimp connection for joining the connector with the contact and to snap into place in the contact carrier.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2525650000
2525660000
2530920000
2530930000
2530940000
2530950000
2530960000
2530970000
2530980000
2530990000
2531000000
2531010000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section multi-wired
(mm²)

2.38 €

50 4 Days 2.5|2.52.5|2.5

2.38 €

50 4 Days 2.5|2.52.5|2.5

2.38 €

50 50 Days 0.5|0.50.5|0.5

2.29 €

50 50 Days 0.75|0.750.75|0.75

2.29 €

50 4 Days 1.5|1.51.5|1.5

2.29 €

50 49 Days 2.5|2.52.5|2.5

2.48 €

50 50 Days 0.5|0.50.5|0.5

2.38 €

50 50 Days 0.75|0.750.75|0.75

2.38 €

50 50 Days 1.5|1.51.5|1.5

2.09 €

50 50 Days 0.5|0.50.5|0.5

2.00 €

50 50 Days 0.75|0.750.75|0.75

2.00 €

50 4 Days 1.5|1.51.5|1.5

Loading...

  1. 1

Basic information

Material contact Copper Contact type - Ambient temperature(°C) 85|-40
Type of electric connection Crimp connection Material of contact surface Gold Strip length(mm) -
Diameter plug-in contact(mm) - Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|-
Max. rated current of one contact(A) - Min. number of insertion cycles 500 Type of contact -

Tech Support