Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1712510000 |
1712520000 |
1712530000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
53.45 € | 1 | 4 Days | |||
59.26 € | 1 | 4 Days | |||
72.35 € | 1 | 5 Days |
Loading...
Width(mm) | - | Depth(mm) | - | Degree of protection (IP), mounted | - |
---|---|---|---|---|---|
Mounting method | - | Height(mm) | - | Locking mechanism | - |
Rated voltage(V) | - | Number of conduit inlets | - | EMC-version | - |
Number of poles | - | Contact type | - | Material housing | Aluminium |
Coating housing | - | Ambient temperature(°C) | -|- | Operation temperature(°C) | -|- |
Inflammability class of insulation material acc. with UL94 | - | Rated surge voltage(kV) | - | Type of electric connection | - |
Material of contact surface | - | Impact strength | - | With sealing | - |
Over voltage category | - | Pollution degree | - | Number of plug-in contact rows | - |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | - | Material insulation body | - |
Material contact | - | Position cable feed | - | Rated current In(A) | - |