Software, VISU+ 2 SP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2404833
2404834
2404835
2404836
2404837
2404838
2404839
2404840
2404841
2404884
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,554.28 €

1 7 Days

1,554.28 €

1 7 Days

1,554.28 €

1 7 Days

1,554.28 €

1 7 Days

1,554.28 €

1 7 Days

1,554.28 €

1 7 Days

1,554.28 €

1 7 Days

1,554.28 €

1 7 Days

1,554.28 €

1 7 Days

1,554.28 €

1 7 Days

Loading...

  1. 1

Basic information

Industry- and technological expansions - Multi-user capable, runtime false Max. number of servers -
Max. number of clients 0 Suitable for web-clients false Max. number of multi-users configuration -
Online projecting possible false Integrable in the engineering software o.t autom.system - Number of online/runtime languages -
Number of configuration-/runtime languages - Number of configuration-/desktop languages - With script language Visual Basic false
With other script language false Library with object elements Not available User groups (password protection) possible false
Message system - User archive/recipes management - Reporting system/protocol system -
Function process diagnostics Not available SQL-database - With OPC-interface, server false
With OPC-interface, client false With programming interfaces false Min. required processor speed for runtime system(GHz) 1.6
Min. required main memory for runtime system(MB) - Runtime operating system, Windows XP false Runtime operating system, Windows 2000 false
Runtime operating system, Linux false Runtime operating system, other - Min. required processor speed for configuration software(GHz) 1.6
Min. required main memory for configuration software(MB) - Loadable for operating system for configuration software, Windows 9x false Loadable for operating system for configuration software, Windows NT false
Loadable for operating system for configuration software, Windows 2000 false Loadable for operating system for configuration software, Windows XP false Loadable for operating system for configuration software, Windows ME false
Loadable for operating system for configuration software, Linux false Alarm-management false Loadable for operating system for configuration software, Windows 2003 Server false
Loadable for operating system for configuration software, Windows Vista false Runtime operation system, Windows Vista false SCADA functionality false
Language switch possible false Trend representation false Loadable for operating system for configuration software, Windows 7 false
Suitable for operating system Windows 8 - Loadable for operating system for configuration software, Windows 8 -

Tech Support