Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Suitable for safety functions | true | With editor for programming language IL (Instruction List) | false | With editor for programming language LD (Ladder Diagram) | true |
---|---|---|---|---|---|
With editor for programming language FBD (Function Block Diagram) | true | With editor for programming language ST (structured text) | true | With editor for programming language SFC (Sequential Function Chart) | false |
With editor for manufacturer specific programming language | false | Suitable for operating system Windows 9x | - | Suitable for operating system Windows NT | false |
Suitable for operating system Windows 2000 | false | Suitable for operating system Windows XP | false | Suitable for operating system Windows ME | false |
Suitable for operating system Windows CE | false | Suitable for operating system Linux | false | Suitable for other operating system | true |
Object library | - | Integrated diagnosis function | false | Integrated configuration function | true |
Integrated evaluation function | false | Integrated application configuration function | false | Integrated data detection function | false |
Integrated communication function | false | Technology function integrated | false | Put into operation function integrated | true |
Simulation function integrated | true | Integrated motion function | false | Integrated analysis function | false |
Integrated position function | false | In accordance with IEC 1131-3 (DIN EN 61131-3) | false | Maintenance function integrated | true |
With editor for programming language Flowchart | false | Suitable for operating system Windows 2003 Server | false | Suitable for operating system Windows Vista | false |
SIL according to IEC 61508 | - | Suitable for operating system Windows 8 | - |