Building management system, NC4-DEMO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1061902

Part Number
1061902
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

404.58 €

1 5 Days

Loading...

  1. 1

Basic information

Suitable for safety functions false Suitable for operating system Windows 9x - Suitable for operating system Windows NT -
Suitable for operating system Windows 2000 - Suitable for operating system Windows XP - Suitable for operating system Windows ME -
Suitable for operating system Windows CE - Suitable for operating system Linux - Suitable for other operating system -
Object library - Integrated diagnosis function - Integrated configuration function -
Integrated application configuration function - Integrated communication function - Technology function integrated -
Put into operation function integrated - Simulation function integrated - Integrated motion function -
Integrated analysis function - Integrated position function - With data detection function true
Maintenance function integrated false Multi-lingual true Suitable for target system PLC false
Suitable for target system PC false Suitable for target system HMI false Suitable for other target system true
Category according to EN 954-1 - Suitable for operating system Windows 2003 Server - Suitable for operating system Windows Vista -
Performance level acc. EN ISO 13849-1 - Suitable for operating system Windows 7 Windows® 10|Windows® 8.1 Enterprise (64-Bit)|Windows® Server 2012 Standard|Windows® Server 2012 R2 Standard SIL according to IEC 61508 -
Suitable for operating system Windows 8 -

This page is Building management system, NC4-DEMO, part number 1061902.
You can find the detail information about specifications and dimensions on part number 1061902.

Tech Support