Software, PC WORX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2985259
2985262
2985372
2985385
2988560
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With editor for manufacturer specific programming language

2,118.46 €

1 11 Days true

816.92 €

1 11 Days false
-

1,606.15 €

1 11 Days true
-

3,212.31 €

1 12 Days true
-

1,959.23 €

1 11 Days false

Loading...

  1. 1

Basic information

Suitable for safety functions true With editor for programming language IL (Instruction List) true With editor for programming language LD (Ladder Diagram) true
With editor for programming language FBD (Function Block Diagram) true With editor for programming language ST (structured text) true With editor for programming language SFC (Sequential Function Chart) true
Suitable for operating system Windows 9x - Suitable for operating system Windows NT false Suitable for operating system Windows 2000 false
Suitable for operating system Windows XP false Suitable for operating system Windows ME false Suitable for operating system Windows CE false
Suitable for operating system Linux false Suitable for other operating system true Object library -
Integrated diagnosis function true Integrated configuration function true Integrated evaluation function true
Integrated application configuration function false Integrated data detection function true Integrated communication function true
Technology function integrated false Put into operation function integrated false Simulation function integrated false
Integrated motion function false Integrated analysis function true Integrated position function false
In accordance with IEC 1131-3 (DIN EN 61131-3) false Maintenance function integrated true With editor for programming language Flowchart false
Suitable for operating system Windows 2003 Server false Suitable for operating system Windows Vista false SIL according to IEC 61508 -
Suitable for operating system Windows 8 -

Tech Support