Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | DIN rail (top hat rail) 35 mm | Number of conductors (without earthing) | - | Construction size | 4 modular spacing |
---|---|---|---|---|---|
Voltage protection level(kV) | 4.5 | Max. continuous voltage AC(V) | - | Nominal discharge surge current (8/20)(kA) | 20 |
Nominal voltage AC(V) | - | Nominal voltage DC(V) | - | Category type 2 | true |
Voltage protection level L-N(kV) | 4.5 | Signalling at the device | Optic | Max. continuous voltage DC(V) | 1500 |
Degree of protection (IP) | - | Max. PV-voltage(V) | 1500 | Voltage protection level N-PE(kV) | - |
Integrated backup fuse | false | Max. conductor cross section flexible (fine-strand)(mm²) | 35 | System configuration DC | - |
System configuration IT | - | System configuration TN | - | System configuration TN-C | - |
System configuration TN-S | - | System configuration TT | - | System configuration other | - |
System configuration TN-C-S | - | Max. discharge surge current (8/20)(kA) | - | Short-circuit breaking capacity (Isccr)(kA) | - |