Type 2 surge arrester, Integrated onboard lightning arrester, PRT-PV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2908900

Part Number
2908900
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.85 €

10 Quote

Loading...

  1. 1

Basic information

Mounting method Other With remote signalling contact false Number of conductors (without earthing) -
Construction size - Voltage protection level(kV) 1.9 Max. continuous voltage AC(V) -
Nominal discharge surge current (8/20)(kA) 20 Nominal voltage AC(V) - Nominal voltage DC(V) -
Category type 2 false Voltage protection level L-N(kV) 1.9 Signalling at the device -
Max. continuous voltage DC(V) 585 Degree of protection (IP) - Max. PV-voltage(V) 585
Voltage protection level N-PE(kV) - Integrated backup fuse - Max. conductor cross section solid (solid, stranded)(mm²) -
Max. conductor cross section flexible (fine-strand)(mm²) - System configuration DC - System configuration IT -
System configuration TN - System configuration TN-C - System configuration TN-S -
System configuration TT - System configuration other - System configuration TN-C-S -
Max. discharge surge current (8/20)(kA) - Short-circuit breaking capacity (Isccr)(kA) -

This page is Type 2 surge arrester, Integrated onboard lightning arrester, PRT-PV, part number 2908900.
You can find the detail information about specifications and dimensions on part number 2908900.

Tech Support