Test terminal strip, UTWE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3069650
3069651
3069656
3069658
3069660
3069663
3069664
3069667
3069672
3069673
3069800
3069801
3069804
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width/grid dimension
(mm)
Number of clamp positions per level

106.59 €

2 35 Days 65.68

133.61 €

2 33 Days 73.810

240.20 €

1 35 Days 106.618

267.23 €

1 35 Days 114.820

320.53 €

1 35 Days 131.224

374.57 €

1 35 Days 147.628

400.83 €

1 35 Days 155.830

454.14 €

1 33 Days 172.234

507.42 €

1 35 Days 188.638

534.44 €

1 33 Days 196.840

560.71 €

1 33 Days 20542

587.74 €

1 35 Days 213.244

668.07 €

1 35 Days 237.850

Loading...

  1. 1

Basic information

Mounting method Other Colour Grey Rated voltage(V) 400
Length(mm) 81 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Height at lowest possible mounting height(mm) 56.5 Closing plate required false Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection Type of slitting - Type of cross disconnection -
With integrated test socket false Number of levels 1 Internally connected stages false
Connectable conductor cross section solid-core(mm²) 0.2|10 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|10
Connectable conductor cross section multi-wired(mm²) 0.2|2.5 Material insulation body Other Connection position -
Rated current In(A) 24

Tech Support