Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2905422 |
2905473 |
2905968 |
2905989 |
2907261 |
2907263 |
2907391 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lightning impulse current (10/350 µs) (kA) | Voltage protection level (kV) | Follow current extinguishing capability (kA) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | System configuration TN-C | System configuration TT | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
229.20 € | 1 | 9 Days | 25 | 1.5 | 50 | 350 | 25 | 240 | - | true | |||
216.40 € | 1 | 7 Days | 100 | 1.5 | 0.1 | 350 | 100 | 240 | - | true | |||
358.40 € | 1 | 19 Days | 25 | 1.5 | 50 | 264 | 25 | 240 | true | - | |||
372.10 € | 1 | 14 Days | 35 | 2.5 | 50 | 440 | 35 | 400 | - | true | |||
411.40 € | 1 | 19 Days | 25 | 2.5 | 50 | 440 | 25 | 400 | true | - | |||
311.30 € | 1 | 43 Days | 100 | 2.5 | 0.1 | 440 | 100 | 400 | - | true | |||
322.10 € | 10 | 9 Days | 50 | 2.5 | 50 | 264 | 50 | 240 | - | true |
Loading...
Mounting method | On basic element | With remote signalling contact | false | Number of conductors (without earthing) | - |
---|---|---|---|---|---|
Construction size | 2 modular spacing | Suitable for outdoor use | - | Exhausting | false |
Nominal voltage DC(V) | - | Category type 1 | true | Voltage protection level L-N(kV) | - |
Signalling at the device | Optic | Max. continuous voltage DC(V) | - | Degree of protection (IP) | - |
Voltage protection level N-PE(kV) | - | Integrated backup fuse | - | Max. conductor cross section solid (solid, stranded)(mm²) | - |
Max. conductor cross section flexible (fine-strand)(mm²) | - | Voltage protection level (DC+ - DC-)(kV) | - | Voltage protection level (DC+/DC- - PE)(kV) | - |
Specific energy (W/R)(kJ/Ohm) | - | System configuration DC | - | System configuration IT | - |
System configuration TN | - | System configuration TN-S | - | System configuration other | - |
System configuration TN-C-S | -|-|-|- |
Configure
Basic Attributes
Lightning impulse current (10/350 µs)(kA)
Voltage protection level(kV)
Follow current extinguishing capability(kA)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal voltage AC(V)
System configuration TN-C
System configuration TT
Type
Filter by standard shipping days
Optional Attributes