License, ICONICS GWX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1079347

Part Number
1079347
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,701.55 €

1 2 Days

Loading...

  1. 1

Basic information

Industry- and technological expansions - Multi-user capable, runtime false Max. number of servers -
Max. number of clients 0 Suitable for web-clients false Max. number of multi-users configuration -
Online projecting possible false Integrable in the engineering software o.t autom.system - Number of online/runtime languages -
Number of configuration-/runtime languages - Number of configuration-/desktop languages - With script language Visual Basic false
With other script language false Library with object elements Not available User groups (password protection) possible false
Message system - User archive/recipes management - Reporting system/protocol system -
Function process diagnostics Not available SQL-database - With OPC-interface, server false
With OPC-interface, client false With programming interfaces false Min. required processor speed for runtime system(GHz) -
Min. required main memory for runtime system(MB) - Runtime operating system, Windows XP - Runtime operating system, Windows 2000 -
Runtime operating system, Linux - Runtime operating system, other - Min. required processor speed for configuration software(GHz) -
Min. required main memory for configuration software(MB) - Loadable for operating system for configuration software, Windows 9x - Loadable for operating system for configuration software, Windows NT -
Loadable for operating system for configuration software, Windows 2000 - Loadable for operating system for configuration software, Windows XP - Loadable for operating system for configuration software, Windows ME -
Loadable for operating system for configuration software, Linux - Alarm-management false Loadable for operating system for configuration software, Windows 2003 Server -
Loadable for operating system for configuration software, Windows Vista - Runtime operation system, Windows Vista - SCADA functionality false
Language switch possible false Trend representation false Suitable for operating system Windows 7 -
Loadable for operating system for configuration software, Windows 7 - Suitable for operating system Windows 8 - Loadable for operating system for configuration software, Windows 8 -

This page is License, ICONICS GWX, part number 1079347.
You can find the detail information about specifications and dimensions on part number 1079347.

Tech Support