Surge protection device, PT-IQ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2800769
2800785
2800786
2800787
2800788
2800790
2800797
2800798
2800799
2800801
2800976
2800977
2800978
2800980
2800981
2800982
2800983
2800985
2800986
2800994
2800995
2801219
2801220
2801247
2801248
2801250
2801255
2801256
2801257
2801260
2801262
2801263
2801264
2801266
2801271
2801272
2801274
2801286
2801287
2801288
2801289
2801290
2801291
2801292
2801293
2801295
2801512
2801513
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Limiting frequency
(MHz)
Max. continuous voltage AC
(V)
Nominal load current
(A)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Max. continuous voltage DC
(V)
Voltage protection level core/signal ground
(V)
Voltage protection level signal ground/protective ground
(V)

181.50 €

2 46 Days 25-0.15180|180290700180--

183.00 €

1 46 Days 6040.65|530306--

183.00 €

1 46 Days 60100.612|12404015--

184.30 €

1 46 Days 1.121124|24-5530--

187.00 €

1 46 Days -21124|24-780307575

187.00 €

1 46 Days -370.348|48-85053105105

292.60 €

1 46 Days 6040.65|530306--
-

-

1 46 Days 6040.65|53090069090

-

1 46 Days 60100.612|12404015--

295.50 €

1 46 Days 60100.612|124090015100100

178.60 €

2 7 Days 1.121124|245570030--

181.50 €

2 46 Days 1.121124|2455100030600600

178.60 €

2 46 Days 1.9370.348|489070053--

280.20 €

1 7 Days 1.1210.724|245570030--

282.80 €

1 46 Days 1.1210.724|2455100030600600

288.60 €

1 46 Days 1.1210.724|24-18030--

292.60 €

1 7 Days -210.724|24-780307575

282.90 €

1 46 Days 0.6100.712|1235100015600600
-

-

1 46 Days 1.9370.348|489070053--

185.80 €

1 46 Days 6040.65|53090069090

185.80 €

1 46 Days 60100.612|1240900159090

288.60 €

1 46 Days 1.9370.348|48-9053--

292.60 €

1 46 Days -370.348|48-85053105105

203.30 €

1 46 Days 1.121124|24-5530--

207.90 €

1 46 Days -21124|24-780307575
-

-

2 46 Days -370.348|48-85053105105

197.70 €

1 46 Days 1.121124|245570030--

202.30 €

1 46 Days 1.121124|2455100030600600

197.70 €

1 46 Days 1.9370.348|489070053--
-

-

1 46 Days 0.340.75|52510006600600

318.80 €

1 46 Days 0.6100.712|1235100015600600

311.40 €

1 7 Days 1.1210.724|245570030--

318.80 €

1 7 Days 1.1210.724|2455100030600600

318.80 €

1 46 Days 1.9370.348|4890100053600600

320.00 €

1 7 Days 1.1210.724|24-5530--

327.60 €

1 7 Days -210.724|24-780307575

327.60 €

1 46 Days -370.348|48-85053105105

203.30 €

1 46 Days 6040.65|530306--
-

-

2 46 Days 6040.65|53090069090

203.40 €

1 46 Days 60100.612|121454015--

208.00 €

1 46 Days 60100.612|1240900159090

196.70 €

1 46 Days 25-0.15180|180290700180--

320.00 €

1 7 Days 6040.65|530306--

327.60 €

1 46 Days 6040.65|53090069090

320.00 €

1 46 Days 60100.612|12404015--

327.60 €

1 7 Days 60100.612|1240900159090

194.70 €

1 46 Days 1.1210.3524|2450130030--

304.90 €

1 7 Days 1.1210.3524|2450130030--

Loading...

  1. 1

Basic information

Mounting method Other Connection 1 Clamp Frequency(MHz) -|-
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Explosion-tested version false
Nominal discharge surge current (8/20)(kA) 10 Nominal voltage AC(V) -|- Signalling at the device Optic
Pro-active thermo-control true

Tech Support